目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
AS EO - Weld connector
Parker
ERMETO Weld fittings
Tube to weld
Powered by
CAD模型選擇
{parker/l_schweiss/01l_anschweiss/as.prj},{NB=EO Anschweissstutzen AS42L71X},{IDNR=},{ZFACTOR=1.800},{ZOOM=1.100},{ERMETO=AS42L71X},{INFO=PDF Link},{EO2STAHL=},{EOSTAHL=},{EOSTAHLXOMD=},{EO2EDELSTAHL=},{EOEDELSTAHL=},{EOEDELSTAHLXOMD=X},{XOMD=0.000},{BAUREIHE=L},{D1=42.000},{D3=36.000},{D4=46.000},{L1=46.000},{L2=35.000},{L3=58.000},{S1=55.000},{S2=60.000},{T1=52.000},{P1=2.0},{D4K=45.000},{L2A=16.000},{L4M=24.000},{LMIP=16.000},{LAS=16.000},{PT=0.300},{WEIGHT=0.32200},{ERMETO2=AS42L71X}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
EO2STAHL
EO-2 Steel
ⁿ/ₐ
EOSTAHL
EO Steel
ⁿ/ₐ
EOSTAHLXOMD
EO Steel X/OMD
ⁿ/ₐ
EO2EDELSTAHL
EO-2 Stainless Steel
ⁿ/ₐ
EOEDELSTAHL
EO Stainless Steel
ⁿ/ₐ
EOEDELSTAHLXOMD
EO Stainless Steel (X/OMD)
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
D1
Tube O.D.
[mm]
D3
Bore
[mm]
D4
Butt weld end diameter
[mm]
L1
Overall length w/o nut
[mm]
L2
Distance tube seat/center
[mm]
L3
Overall length with nuts
[mm]
S1
HEX Body
[mm]
S2
HEX Nut
[mm]
WEIGHT
Weight
[kg]
EO Weld connector AS06ZL
AS06ZL
X
L
6.000
4.000
10.000
21.000
14.000
29.000
12.000
14.000
0.02256
EO Weld connector AS06L
AS06L
X
L
6.000
4.000
10.000
21.000
14.000
29.000
12.000
14.000
0.02320
EO Weld connector AS06LX
AS06LX
X
L
6.000
4.000
10.000
21.000
14.000
29.000
12.000
14.000
0.01070
EO Weld connector AS06ZL7...
AS06ZL71
X
L
6.000
4.000
10.000
21.000
14.000
29.000
12.000
14.000
0.02310
EO Weld connector AS06L71
AS06L71
X
L
6.000
4.000
10.000
21.000
14.000
29.000
12.000
14.000
0.02400
EO Weld connector AS06L71...
AS06L71X
X
L
6.000
4.000
10.000
21.000
14.000
29.000
12.000
14.000
0.01070
EO Weld connector AS08ZL
AS08ZL
X
L
8.000
6.000
12.000
23.000
16.000
31.000
14.000
17.000
0.03338
EO Weld connector AS08L
AS08L
X
L
8.000
6.000
12.000
23.000
16.000
31.000
14.000
17.000
0.03400
EO Weld connector AS08LX
AS08LX
X
L
8.000
6.000
12.000
23.000
16.000
31.000
14.000
17.000
0.01545
EO Weld connector AS08ZL7...
AS08ZL71
X
L
8.000
6.000
12.000
23.000
16.000
31.000
14.000
17.000
0.03390
EO Weld connector AS08L71
AS08L71
X
L
8.000
6.000
12.000
23.000
16.000
31.000
14.000
17.000
0.03600
EO Weld connector AS08L71...
AS08L71X
X
L
8.000
6.000
12.000
23.000
16.000
31.000
14.000
17.000
0.01530
EO Weld connector AS10ZL
AS10ZL
X
L
10.000
8.000
14.000
25.000
18.000
33.000
17.000
19.000
0.04411
EO Weld connector AS10L
AS10L
X
L
10.000
8.000
14.000
25.000
18.000
33.000
17.000
19.000
0.04440
EO Weld connector AS10LX
AS10LX
X
L
10.000
8.000
14.000
25.000
18.000
33.000
17.000
19.000
0.02230
EO Weld connector AS10ZL7...
AS10ZL71
X
L
10.000
8.000
14.000
25.000
18.000
33.000
17.000
19.000
0.04420
EO Weld connector AS10L71
AS10L71
X
L
10.000
8.000
14.000
25.000
18.000
33.000
17.000
19.000
0.04800
EO Weld connector AS10L71...
AS10L71X
X
L
10.000
8.000
14.000
25.000
18.000
33.000
17.000
19.000
0.02230
EO Weld connector AS12ZL
AS12ZL
X
L
12.000
10.000
16.000
25.000
18.000
33.000
19.000
22.000
0.05433
EO Weld connector AS12L
AS12L
X
L
12.000
10.000
16.000
25.000
18.000
33.000
19.000
22.000
0.05580
EO Weld connector AS12LX
AS12LX
X
L
12.000
10.000
16.000
25.000
18.000
33.000
19.000
22.000
0.02506
EO Weld connector AS12ZL7...
AS12ZL71
X
L
12.000
10.000
16.000
25.000
18.000
33.000
19.000
22.000
0.05760
EO Weld connector AS12L71
AS12L71
X
L
12.000
10.000
16.000
25.000
18.000
33.000
19.000
22.000
0.05830
EO Weld connector AS12L71...
AS12L71X
X
L
12.000
10.000
16.000
25.000
18.000
33.000
19.000
22.000
0.02820
EO Weld connector AS15ZL
AS15ZL
X
L
15.000
12.000
19.000
29.000
22.000
37.000
22.000
27.000
0.09180
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WAS EO - Weld elbow
Parker
31.05.2022
AS EO - SAE Straight flange adapter
Parker
27.06.2023
SKA EO - Weld nipple
Parker
31.05.2022
ASK EO - Weld fitting for tubes
Parker
31.05.2022
EL EO - Swivel nut run tee
Parker
11.09.2023
GR EO - Straight reducer
Parker
31.05.2022
M EO - Nut EO 24° Cone end
Parker
31.05.2022
ESV EO - Weld bulkhead fitting
Parker
31.05.2022
GE-R-ED EO - Male Stud connector
Parker
27.06.2023
PSR EO - Progressive stop ring
Parker
31.05.2022
VSTI M/R-ED EO - Blanking plug for ports
Parker
28.02.2024
G EO - Union
Parker
31.05.2022
VKAM EO - Blanking plug with nut for cones
Parker
31.05.2022
EW EO - Swivel nut elbow
Parker
11.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表