目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
G87MLO O-Lok - Pressure gauge fitting
Parker
PARKER O-Lok ® Plus
Test point & gauge adapters
Powered by
CAD模型選擇
{parker/j/11/g87mlo.prj},{NB=O-Lok Manometeranschluss-Stutzen 12M14G87MLOSS},{IDNR=},{ZFACTOR=1.600},{ZOOM=1.100},{ERMETO=12M14G87MLOSS},{BESTNR=12M14G87MLO},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{ROHRAD=18, 20},{ROHRADZ=3/4},{T8=M14x1.5},{NDMT8=14.000},{T=1 3/16-12},{NDRT=30.1625},{KDA=27.8714},{TTYP=12UN},{E=19.000},{H=32.000},{L=36.000},{D=15.500},{SS=1.780},{PT=0.300},{WEIGHT=0.18850},{WERKSTOFFVIS=Edelstahl},{ERMETO2=12M14G87MLOSS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
ROHRAD
Tube O.D.
[mm]
ROHRADZ
Tube O.D.
[Zoll]
T8
Thread metric
ⁿ/ₐ
T
Thread UN/UNF-2A
ⁿ/ₐ
E
Length
[mm]
H
Width across flats
[mm]
L
Overall length
[mm]
WEIGHT
Weight
[kg]
O-Lok Pressure gauge fitt...
4M14G87MLOSS
Stainless Steel
6
1/4
M14x1.5
9/16-18
19.000
19.000
29.000
0.04200
O-Lok Pressure gauge fitt...
6M14G87MLOSS
Stainless Steel
8, 10
5/16, 3/8
M14x1.5
11/16-16
19.000
19.000
30.000
0.04670
O-Lok Pressure gauge fitt...
8M14G87MLOSS
Stainless Steel
12
1/2
M14x1.5
13/16-16
19.000
22.000
32.000
0.06600
O-Lok Pressure gauge fitt...
10M14G87MLOSS
Stainless Steel
14, 15, 16
5/8
M14x1.5
1-14
19.000
27.000
35.000
0.11267
O-Lok Pressure gauge fitt...
12M14G87MLOSS
Stainless Steel
18, 20
3/4
M14x1.5
1 3/16-12
19.000
32.000
36.000
0.18850
O-Lok Pressure gauge fitt...
4M14G87MLOS
Steel
6
1/4
M14x1.5
9/16-18
19.000
19.000
29.000
0.04200
O-Lok Pressure gauge fitt...
6M14G87MLOS
Steel
8, 10
5/16, 3/8
M14x1.5
11/16-16
19.000
19.000
30.000
0.04670
O-Lok Pressure gauge fitt...
8M14G87MLOS
Steel
12
1/2
M14x1.5
13/16-16
19.000
22.000
32.000
0.06790
O-Lok Pressure gauge fitt...
10M14G87MLOS
Steel
14, 15, 16
5/8
M14x1.5
1-14
19.000
27.000
35.000
0.11267
O-Lok Pressure gauge fitt...
12M14G87MLOS
Steel
18, 20
3/4
M14x1.5
1 3/16-12
19.000
32.000
36.000
0.18850
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表