目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
FM EO - EO2-FM Functional nut for stainless steel tubes
Parker
ERMETO DIN-fittings
Fitting components
Powered by
CAD模型選擇
{parker/i_eo_din/13i_verschr_einzelteil/fm_e.prj},{NB=EO EO2-FM Funktionsmutter fuer Edelstahl-Rohr FM04LLSSA},{ERMETO=FM04LLSSA},{BESTNR=FM04LL},{INFO=PDF Link},{WERKSTOFF=FM...SSA Stahl, verzinkt Cr(VI) frei passiv. + Versiegelung, Haltering: Edelstahl, Dichtung NBR},{BAUREIHE=LL},{D1=4},{T1=M 08×1,0},{L1=11.0},{S1=10},{MTR=Stahl verzinkt Cr6 frei passiv,+Versiegelung Dichtung NBR},{WEIGHT=0.00489},{NDM=8},{P=1.0},{H1=5.10},{H2=0.000},{H3=3.000},{VERS=1},{ZOOM=0.600},{ZFACTOR=0.800},{XOMD=MIN},{WERKSTOFFVIS=FM...SSA Stahl, verzinkt Cr(VI) frei passiv. + Versiegelung, Haltering: Edelstahl, Dichtung NBR},{ERMETO2=FM04LLSSA}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
D1
Tube O.D.
[mm]
T1
Thread
ⁿ/ₐ
L1
Length
[mm]
S1
Width across flats
[mm]
WEIGHT
Weight
[kg]
EO EO2-FM Functional nut ...
FM06L71
FM...71 Stainless Steel, ...
L
6
M12 x 1,5
14.5
14
0.01380
EO EO2-FM Functional nut ...
FM08L71
FM...71 Stainless Steel, ...
L
8
M14 x 1,5
14.5
17
0.02000
EO EO2-FM Functional nut ...
FM10L71
FM...71 Stainless Steel, ...
L
10
M16 x 1,5
15.5
19
0.02400
EO EO2-FM Functional nut ...
FM12L71
FM...71 Stainless Steel, ...
L
12
M18 x 1,5
15.5
22
0.03000
EO EO2-FM Functional nut ...
FM15L71
FM...71 Stainless Steel, ...
L
15
M22 x 1,5
17.0
27
0.04977
EO EO2-FM Functional nut ...
FM18L71
FM...71 Stainless Steel, ...
L
18
M26 x 1,5
18.0
32
0.07600
EO EO2-FM Functional nut ...
FM22L71
FM...71 Stainless Steel, ...
L
22
M30 x 2
20.0
36
0.09580
EO EO2-FM Functional nut ...
FM28L71
FM...71 Stainless Steel, ...
L
28
M36 x 2
21.0
41
0.11120
EO EO2-FM Functional nut ...
FM35L71
FM...71 Stainless Steel, ...
L
35
M45 x 2
24.0
50
0.17200
EO EO2-FM Functional nut ...
FM42L71
FM...71 Stainless Steel, ...
L
42
M52 x 2
24.0
60
0.27100
EO EO2-FM Functional nut ...
FM06S71
FM...71 Stainless Steel, ...
S
6
M14 x 1,5
16.5
17
0.02200
EO EO2-FM Functional nut ...
FM08S71
FM...71 Stainless Steel, ...
S
8
M16 x 1,5
16.5
19
0.02560
EO EO2-FM Functional nut ...
FM10S71
FM...71 Stainless Steel, ...
S
10
M18 x 1,5
17.5
22
0.03800
EO EO2-FM Functional nut ...
FM12S71
FM...71 Stainless Steel, ...
S
12
M20 x 1,5
17.5
24
0.04200
EO EO2-FM Functional nut ...
FM14S71
FM...71 Stainless Steel, ...
S
14
M22 x 1,5
20.5
27
0.06274
EO EO2-FM Functional nut ...
FM16S71
FM...71 Stainless Steel, ...
S
16
M24 x 1,5
20.5
30
0.07380
EO EO2-FM Functional nut ...
FM20S71
FM...71 Stainless Steel, ...
S
20
M30 x 2
24.0
36
0.12200
EO EO2-FM Functional nut ...
FM25S71
FM...71 Stainless Steel, ...
S
25
M36 x 2
27.0
46
0.23500
EO EO2-FM Functional nut ...
FM30S71
FM...71 Stainless Steel, ...
S
30
M42 x 2
29.0
50
0.26680
EO EO2-FM Functional nut ...
FM38S71
FM...71 Stainless Steel, ...
S
38
M52 x 2
32.5
60
0.39933
EO EO2-FM Functional nut ...
FM06LNBR71
FM...NBR71 Stainless Stee...
L
6
M12 x 1,5
14.5
14
0.01400
EO EO2-FM Functional nut ...
FM08LNBR71
FM...NBR71 Stainless Stee...
L
8
M14 x 1,5
14.5
17
0.02000
EO EO2-FM Functional nut ...
FM10LNBR71
FM...NBR71 Stainless Stee...
L
10
M16 x 1,5
15.5
19
0.02360
EO EO2-FM Functional nut ...
FM12LNBR71
FM...NBR71 Stainless Stee...
L
12
M18 x 1,5
15.5
22
0.03020
EO EO2-FM Functional nut ...
FM15LNBR71
FM...NBR71 Stainless Stee...
L
15
M22 x 1,5
17.0
27
0.04990
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FM EO - EO2-FM Functional nut / for steel tubes
Parker
31.05.2022
FORM EO - EO2-FORM Functional nut
Parker
31.05.2022
M EO - Nut EO 24° Cone end
Parker
31.05.2022
W EO - Union elbow
Parker
31.05.2022
D EO - Cutting ring
Parker
31.05.2022
GE-R-ED EO - Male Stud connector
Parker
27.06.2023
T EO - Union tee
Parker
31.05.2022
G EO - Union
Parker
31.05.2022
DPR EO - Cutting ring
Parker
31.05.2022
DOZ EO - EO-2 Soft sealing ring
Parker
31.05.2022
GR EO - Straight reducer
Parker
31.05.2022
EW EO - Swivel nut elbow
Parker
11.09.2023
SKA EO - Weld nipple
Parker
31.05.2022
BFG EO - Gear pump flange straight
Parker
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表