目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
IPV - Insert with F37 profile seal
Parker
HPF
6000 PSI
Complete flange connection parts
Powered by
CAD模型選擇
{parker/hpf/6000psi/cfc_parts/ipv.prj},{NB=Insert mit F37 Profildichtung HPF620-42X5.0-VCF},{ERMETO=HPF620-42X5.0-VCF},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{INSERT=IP620-42X5.0-VCF},{BAU=1 1/4},{AD=42x5.0},{D1=28.5},{D2=31.5},{D3=54.0},{L1=40.9},{LI=18.0},{F37=F37S20X},{ORING=OR37.82X1.78X},{D=42.5},{L=46},{L2=27},{LA=77.7},{LB=95.3},{LX=31.8},{X1=32.1},{LY=66.7},{Y1=68.0},{DB=15.0},{R=14.0},{WEIGHT=0.00010},{OR1=44.58},{OR2=36.18},{T=2.85},{RW=6.5},{ZFACTOR=1.100},{ZOOM=0.900},{ERMETO2=HPF620-42X5.0-VCF}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2020年3月12日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表