目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Section SPZ/10 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to DIN 2211
Optibelt
Metal Products
V-Grooved Pulleys
KS V-Grooved Pulleys for Taper-Bushings
Powered by
CAD模型選擇
{optibelt/metall/keilrillenscheiben/ks_fuer_taperbuchsen/tb_spz.prj},{NB=TB SPZ 50/1-1008},{BEZ=TB SPZ 50/1},{ANR=1681748},{GTIN=4014486249682},{RILLEN=1},{AUSFNR=11},{ASFR=1101},{E=0},{F=37},{J=28.0},{K=13.0},{L=24},{M=0.0},{N=0},{DD=50},{OD=54},{DBMAX=25},{AUSF=Vollscheibe},{MATERIAL=EN-GJL 200 - DIN EN 1561},{TB=1008},{D14=35.200},{D3=33.730},{D4=35.200},{NDMS1=6.350},{KDMS1=4.720},{S2=6.600},{S3=5.000},{S4=0.000},{T1=22.000},{T2=16.000},{T3=0.000},{T4=12.000},{E1=95.000},{E2=95.000},{GEWICHT=0.40},{OF=phosphatiert},{WG=G16 nach ISO 21940},{QS=nach ISO 254},{ORDER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
RILLEN
Number of Grooves
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
F
Face Width
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
DD
Datum Diameter
[mm]
OD
Outside Diameter
[mm]
DBMAX
max. Bore Diameter TB Metric
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
TB
Taper-Bushing
ⁿ/ₐ
GEWICHT
Weight without TB
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
TB SPZ 50/1-1008
TB SPZ 50/1
1681748
4014486249682
1
11
37
28.0
13.0
24
0.0
0
50
54
25
Solid pulley
EN-GJL 200 - DIN EN 1561
1008
0.40
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPZ 50/2-1008
TB SPZ 50/2
1634931
4014486249699
2
11
49
28.0
25.0
24
0.0
0
50
54
25
Solid pulley
EN-GJL 200 - DIN EN 1561
1008
0.40
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPZ 56/1-1008
TB SPZ 56/1
1756167
4014486249705
1
11
37
32.0
13.0
24
0.0
0
56
60
25
Solid pulley
EN-GJL 200 - DIN EN 1561
1008
0.50
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPZ 56/2-1108
TB SPZ 56/2
1638896
4014486249712
2
11
49
32.0
25.0
24
0.0
0
56
60
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.55
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPZ 60/1-1008
TB SPZ 60/1
1661891
4014486249729
1
1
22
0.0
0.0
22
0.0
0
60
64
25
Solid pulley
EN-GJL 200 - DIN EN 1561
1008
0.30
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPZ 60/2-1108
TB SPZ 60/2
1578785
4014486249736
2
11
49
36.0
27.0
22
0.0
0
60
64
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.60
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPZ 63/1-1108
TB SPZ 63/1
1755379
4014486249743
1
8
16
0.0
0.0
22
6.0
56
63
67
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.23
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPZ 63/2-1108
TB SPZ 63/2
1661314
4014486249750
2
6
28
40.0
6.0
22
0.0
0
63
67
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.30
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPZ 63/3-1108
TB SPZ 63/3
1639168
4014486249767
3
6
40
40.0
18.0
22
0.0
0
63
67
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.41
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPZ 67/1-1108
TB SPZ 67/1
1612278
4014486249774
1
8
16
0.0
0.0
22
6.0
60
67
71
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.30
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPZ 67/2-1108
TB SPZ 67/2
1726926
4014486249781
2
6
28
42.0
6.0
22
0.0
0
67
71
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.36
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPZ 67/3-1108
TB SPZ 67/3
1724553
4014486249798
3
6
40
42.0
18.0
22
0.0
0
67
71
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.50
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPZ 71/1-1108
TB SPZ 71/1
1530526
4014486249804
1
8
16
0.0
0.0
22
6.0
60
71
75
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.35
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPZ 71/2-1108
TB SPZ 71/2
1731315
4014486249811
2
6
28
42.0
6.0
22
0.0
0
71
75
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.45
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPZ 71/3-1108
TB SPZ 71/3
1619272
4014486249828
3
6
40
42.0
18.0
22
0.0
0
71
75
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.53
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPZ 75/1-1108
TB SPZ 75/1
1515023
4014486249835
1
8
16
0.0
0.0
22
6.0
60
75
79
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.40
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPZ 75/2-1210
TB SPZ 75/2
1659434
4014486249842
2
6
28
51.0
3.0
25
0.0
0
75
79
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1210
0.41
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPZ 75/3-1210
TB SPZ 75/3
1694373
4014486249859
3
6
40
51.0
15.0
25
0.0
0
75
79
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1210
0.56
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPZ 80/1-1210
TB SPZ 80/1
1762020
4014486249866
1
8
16
0.0
0.0
25
9.0
75
80
84
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1210
0.49
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPZ 80/2-1210
TB SPZ 80/2
1529471
4014486249873
2
6
28
51.0
3.0
25
0.0
0
80
84
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1210
0.52
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPZ 80/3-1210
TB SPZ 80/3
1611430
4014486249880
3
6
40
51.0
15.0
25
0.0
0
80
84
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1210
0.70
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPZ 80/4-1210
TB SPZ 80/4
1656070
4014486249897
4
6
52
51.0
27.0
25
0.0
0
80
84
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1210
0.87
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPZ 85/1-1210
TB SPZ 85/1
1510757
4014486249903
1
8
16
0.0
0.0
25
9.0
80
85
89
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1210
0.60
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPZ 85/2-1610
TB SPZ 85/2
1756533
4014486249910
2
6
28
60.0
3.0
25
0.0
0
85
89
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.50
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPZ 85/3-1610
TB SPZ 85/3
1745403
4014486249927
3
6
40
60.0
15.0
25
0.0
0
85
89
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.65
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
Section SPZ/10 - KS V-Grooved Pulleys for cylindrical bores, Grooves acc. t...
Optibelt
08.08.2023
Section SPA/13 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
Section SPB/17 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
Section SPC/22 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
Section SPA/13 - KS V-Grooved Pulleys for cylindrical bores, Grooves acc. t...
Optibelt
21.03.2024
MAE-TL-SPB-1008-5050 - Taper bushes 1008 to 5050
MÄDLER
26.04.2024
V-belt pulleys for taper bush SPZ-2 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Modèle A7-SPZ - Poulie à gorge trapézoïdale SPZ
MICHAUD CHAILLY - Direct Transmission
07.03.2023
Type 3M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
Type 5M - HTD Pulleys for Taper-Bushings
Optibelt
21.03.2024
22070 - V-belt pulleys, grey cast iron for mounting with taper clamping bus...
norelem
26.06.2024
AYF 502 602 - Oval flanged ball bearing units, for high temperature applica...
SKF
29.05.2024
SPZ
Optibelt
16.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表