目錄: OEP Couplings
Created: 06.03.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OEP Couplings
Type RC - Rigid One-Piece Clamping Coupling
OEP Couplings
Rigid One-Piece Clamping Coupling - Type RC
Powered by
CAD模型選擇
{oepcouplings/rigid_rc/rc_asmtab.prj},{NB=RC-14D-3E-T-3E-T-A},{OD=14 - 0.875\" OD },{ODD=14D},{STO=E},{BOS=3},{BE=3,'0.1875 in',4,'0.2500 in',5,'0.3125 in',6,'0.3750 in',7,'0.4375 in'},{MB=4,'4 mm',5,'5 mm',6,'6 mm',7,'7 mm',8,'8 mm',10,'10 mm'},{BOT=T},{STT=E},{BTS=3},{BTT=T},{HM=A},{SSS=8-32X0.188},{CSS=4-40X0.438},{A=1.0000},{B=0.8700},{C=0.5000},{PPATH=parts/rc_asmtpl.prj},{NOTE=Drilled diameter may be replaced by an internal groove at our discretion}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
OD
Outer Diameter
ⁿ/ₐ
A
Length
[Inch]
B
OD
[Inch]
C
Bore Depth
[Inch]
NOTE
Note
ⁿ/ₐ
RC-8D-2E-T-2E-T-A
RC-8D-2E-T-2E-T-A
8 - 0.500" OD
0.7500
0.5000
0.3750
Drilled diameter may be r...
RC-10D-2E-T-2E-T-A
RC-10D-2E-T-2E-T-A
10 - 0.625" OD
1.0000
0.6210
0.5000
Drilled diameter may be r...
RC-12D-3E-T-3E-T-A
RC-12D-3E-T-3E-T-A
12 - 0.750" OD
1.0000
0.7460
0.5000
Drilled diameter may be r...
RC-14D-3E-T-3E-T-A
RC-14D-3E-T-3E-T-A
14 - 0.875" OD
1.0000
0.8700
0.5000
Drilled diameter may be r...
RC-16D-4E-T-4E-T-A
RC-16D-4E-T-4E-T-A
16 - 1.000" OD
1.5000
0.9960
0.7500
Drilled diameter may be r...
RC-21D-4E-T-4E-T-A
RC-21D-4E-T-4E-T-A
21 - 1.312" OD
2.0000
1.3090
1.0000
Drilled diameter may be r...
RC-26D-4E-T-4E-T-A
RC-26D-4E-T-4E-T-A
26 - 1.625" OD
2.5000
1.6210
1.2500
Drilled diameter may be r...
RC-32D-4E-T-4E-T-A
RC-32D-4E-T-4E-T-A
32 - 2.000" OD
3.0000
1.9960
1.5000
Drilled diameter may be r...
RC-36D-4E-T-4E-T-A
RC-36D-4E-T-4E-T-A
36 - 2.250" OD
4.0000
2.2460
2.0000
Drilled diameter may be r...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ground Spur Pinion Shafts (SSGS)
KHK KOHARA GEAR
12.04.2024
Steel, Thin Face Spur Gears (SSAY)
KHK KOHARA GEAR
12.04.2024
Type RS - Rigid Coupling with Set Screws
OEP Couplings
04.10.2013
Type RT - Rigid Three-Piece Clamping Coupling
OEP Couplings
04.10.2013
CPND, CPNDS - Couplings - Rigid, Long
Misumi
30.06.2021
Type UJ - Universal Joint Couplings
OEP Couplings
03.10.2013
Type MXC - Magnetic Shaft Couplings
OEP Couplings
14.01.2013
Type BC - Block Shaft Couplings
OEP Couplings
03.10.2013
Idler Sprockets - Chain idler wheels, complete with INA bearings or standar...
Ketten Fuchs
08.02.2018
Steel, Thin Face Spur Gears (SSY)
KHK KOHARA GEAR
12.04.2024
Ground Racks (SRGF)
KHK KOHARA GEAR
12.04.2024
Ground Spur Gears (MSGA)
KHK KOHARA GEAR
12.04.2024
Profile - Steel C-profile, galvanized or stainless
Ketten Fuchs
22.11.2013
Timing - Polyurethane timing belt, continuous, metric pitch AT Profile
Ketten Fuchs
22.11.2013
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表