Flange Type (Standard Type)
NTN Corporation
Oil Retaining bearings <BEARPHITE>
Powered by
CAD模型選擇
{ntn/oil_retaining_bearings/flange_type_st.prj},{NB=B-BRF101412},{IDNR=},{ORDER=B-BRF101412},{D=10},{D1=14},{L=12},{F=18},{T=2},{C=0.5},{R=0.3},{INFO=Caution}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ORDER
Order Number
ⁿ/ₐ
D
Bore diameter
[mm]
D1
Outside diameter
[mm]
L
Length
[mm]
F
Flange
[mm]
T
Flange Length
[mm]
C
Chamfer
[mm]
R
Chamfer
[mm]
B-BRF030603
B-BRF030603
3
6
3
7
1
0.2
0.2
B-BRF040605
B-BRF040605
4
6
5
8
1
0.2
0.2
B-BRF050806
B-BRF050806
5
8
6
10
1
0.3
0.3
B-BRF061008
B-BRF061008
6
10
8
12
1
0.3
0.3
B-BRF081210
B-BRF081210
8
12
10
16
2
0.3
0.3
B-BRF101412
B-BRF101412
10
14
12
18
2
0.5
0.3
B-BRF121814
B-BRF121814
12
18
14
20
2
0.5
0.3
B-BRF142016
B-BRF142016
14
20
16
24
2
0.5
0.3
B-BRF162218
B-BRF162218
16
22
18
26
3
0.5
0.3
B-BRF182420
B-BRF182420
18
24
20
28
3
0.5
0.3
B-BRF202622
B-BRF202622
20
26
22
32
4
0.5
0.5
B-BRF253025
B-BRF253025
25
30
25
35
4
0.5
0.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flange type (Make to order manufacturing)
NTN Corporation
17.10.2023
Sleeve Type (Standard Type)
NTN Corporation
17.10.2023
Shielded type ZZ
NTN Corporation
17.10.2023
Tapered bore, taper 1:12
NTN Corporation
17.10.2023
Ground Spur Pinion Shafts (SSGS)
KHK KOHARA GEAR
12.04.2024
Steel, Thin Face Spur Gears (SSAY)
KHK KOHARA GEAR
12.04.2024
Sleeve Bearing with flange (ARF)
NTN Corporation
17.10.2023
Type SN6,S6
NTN Corporation
02.11.2023
S20-series
NTN Corporation
17.10.2023
Series AN 00-40
NTN Corporation
17.10.2023
Sleeve Bearing with flange (BRF)
NTN Corporation
17.10.2023
Sleeve Bearing (ARE,AR)
NTN Corporation
17.10.2023
Spherical type (Make to order manufacturing)
NTN Corporation
17.10.2023
Type SC - Jaw Shaft Couplings
OEP Couplings
31.05.2012
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表