Type NUTW2, NUTW2EEX
NTN Corporation
Needle Roller Bearings
Yoke type track rollers
Powered by
CAD模型選擇
{ntn/needle_roler_bearings/yoke_type_track_rollers/nrb_nutw2_asmtab.prj},{NB=NUTW210/3AS},{IDNR=},{ORDER=NUTW210/3AS},{D=90},{SD=50},{B=38},{C=36},{E=60},{FW=57.0},{R=0.6},{CR=100 000},{COR=158 000},{CU=19200},{CRF=10 200},{CORF=16 100},{CR2=11 400},{COR2=61 500},{CRF2=1 160},{CORF2=6 250},{LSG=1 800},{MASS=1.11},{X1=4.530},{PPATH=../nrb_nutw2_asmtpl.prj},{H=2.400},{V=1},{DS=90}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
D
Outside Diameter
[mm]
SD
Inside Diameter
[mm]
B
Width
[mm]
C
Width
[mm]
E
Diameter
[mm]
FW
Diameter
[mm]
R
Radius
[mm]
CR
Basic load ratings
[N]
COR
Basic Static Load Ratings
[N]
CU
Fatigue load limit
[N]
CR2
Truck Load Capacity
[N]
LSG
Limiting Speeds (Grease)
[min^-1]
MASS
mass
[kg]
DS
Diameter of Stud
[mm]
NUTW202/3AS
NUTW202/3AS
35
15
22
21
20
19.0
0.3
24 100
28 300
3450
3 200
5 500
0.115
35
NUTW203/3AS
NUTW203/3AS
40
17
24
23
22
21.5
0.3
26 000
32 000
3900
3 850
4 700
0.167
40
NUTW204/3AS
NUTW204/3AS
47
20
29
28
27
25.5
0.3
40 500
51 500
6300
4 700
4 000
0.28
47
NUTW205/3AS
NUTW205/3AS
52
25
29
28
31
30.0
0.3
45 000
61 500
7500
5 550
3 300
0.322
52
NUTW206/3AS
NUTW206/3AS
62
30
35
34
38
35.0
0.3
59 500
77 000
9400
6 950
2 900
0.549
62
NUTW207/3AS
NUTW207/3AS
72
35
35
34
44
41.5
0.6
65 000
91 000
11100
8 050
2 400
0.747
72
NUTW208/3AS
NUTW208/3AS
80
40
38
36
51
47.5
0.6
90 500
131 000
16000
9 800
2 100
0.953
80
NUTW209/3AS
NUTW209/3AS
85
45
38
36
55
52.5
0.6
95 500
144 000
17600
10 400
1 900
1.03
85
NUTW210/3AS
NUTW210/3AS
90
50
38
36
60
57.0
0.6
100 000
158 000
19200
11 400
1 800
1.11
90
NUTW202X/3AS
NUTW202X/3AS
35
15
22
21
20
19.0
0.3
24 100
28 300
3450
14 200
5 500
0.115
35
NUTW203X/3AS
NUTW203X/3AS
40
17
24
23
22
21.5
0.3
26 000
32 000
3900
17 100
4 700
0.167
40
NUTW204X/3AS
NUTW204X/3AS
47
20
29
28
27
25.5
0.3
40 500
51 500
6300
25 100
4 000
0.28
47
NUTW205X/3AS
NUTW205X/3AS
52
25
29
28
31
30.0
0.3
45 000
61 500
7500
27 700
3 300
0.322
52
NUTW206X/3AS
NUTW206X/3AS
62
30
35
34
38
35.0
0.3
59 500
77 000
9400
41 000
2 900
0.549
62
NUTW207X/3AS
NUTW207X/3AS
72
35
35
34
44
41.5
0.6
65 000
91 000
11100
46 000
2 400
0.747
72
NUTW208X/3AS
NUTW208X/3AS
80
40
38
36
51
47.5
0.6
90 500
131 000
16000
54 500
2 100
0.953
80
NUTW209X/3AS
NUTW209X/3AS
85
45
38
36
55
52.5
0.6
95 500
144 000
17600
58 000
1 900
1.03
85
NUTW210X/3AS
NUTW210X/3AS
90
50
38
36
60
57.0
0.6
100 000
158 000
19200
61 500
1 800
1.11
90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表