Series AN 44-100
NTN Corporation
Locknuts, Lockwashres and Lockplates
Locknuts
Powered by
CAD模型選擇
{ntn/locknuts_lockwashers_lockplates/locknuts/series_an_44_100.prj},{NB=AN68},{ORDER=AN68},{G1=Tr340x5},{P=5.000},{D2=440},{D1=400},{G=410},{B1=28},{H=15},{D6=342.5},{B=55},{R1=1.0},{L=21},{S=M12x1.75},{P1=1.750},{DP=372},{MASS=23.10},{BN=68},{LW=AL68},{SH=340},{NDM=340.000},{NDM1=12.000},{KDM=335.093},{KDM1=9.853}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
G1
thread
ⁿ/ₐ
D2
Diameter
[mm]
D1
Diameter
[mm]
G
width
[mm]
B1
width
[mm]
H
height
[mm]
D6
Diameter
[mm]
B
width
[mm]
R1
Radius
[mm]
L
Length
[mm]
S
thread
ⁿ/ₐ
DP
Diameter
[mm]
MASS
mass
[kg]
BN
bore No. of adapter
ⁿ/ₐ
LW
lockwasher No.
ⁿ/ₐ
SH
Shaft
[mm]
AN44
AN44
Tr220x4
280
250
260
20
10
222.0
32
0.8
15
M8x1.25
238
5.20
44
AL44
220
AN48
AN48
Tr240x4
300
270
280
20
10
242.0
34
0.8
15
M8x1.25
258
5.95
48
AL44
240
AN52
AN52
Tr260x4
330
300
306
24
12
262.0
36
0.8
18
M10x1.5
281
8.05
52
AL52
260
AN56
AN56
Tr280x4
350
320
326
24
12
282.0
38
0.8
18
M10x1.5
301
9.05
56
AL52
280
AN60
AN60
Tr300x4
380
340
356
24
12
302.0
40
0.8
18
M10x1.5
326
11.80
60
AL60
300
AN64
AN64
Tr320x5
400
360
376
24
12
322.5
42
0.8
18
M10x1.5
345
13.10
64
AL64
320
AN68
AN68
Tr340x5
440
400
410
28
15
342.5
55
1.0
21
M12x1.75
372
23.10
68
AL68
340
AN72
AN72
Tr360x5
460
420
430
28
15
362.5
58
1.0
21
M12x1.75
392
25.10
72
AL68
360
AN76
AN76
Tr380x5
490
450
454
32
18
382.5
60
1.0
21
M12x1.75
414
30.90
76
AL76
380
AN80
AN80
Tr400x5
520
470
484
32
18
402.5
62
1.0
27
M16x2
439
36.90
80
AL80
400
AN84
AN84
Tr420x5
540
490
504
32
18
422.5
70
1.0
27
M16x2
459
43.50
84
AL80
420
AN88
AN88
Tr440x5
560
510
520
36
20
442.5
70
1.0
27
M16x2
477
45.30
88
AL88
440
AN92
AN92
Tr460x5
580
540
540
36
20
462.5
75
1.0
27
M16x2
497
50.40
92
AL88
460
AN96
AN96
Tr480x5
620
560
580
36
20
482.5
75
1.0
27
M16x2
527
62.20
96
AL96
480
AN100
AN100
Tr500x5
630
580
584
40
23
502.5
80
1.0
27
M16x2
539
63.30
/500
AL100
500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Series ANL 24-40
NTN Corporation
17.10.2023
Series AN 00-40
NTN Corporation
17.10.2023
Series AL
NTN Corporation
17.10.2023
Series ANL 44-100
NTN Corporation
17.10.2023
Bent inner tab type
NTN Corporation
17.10.2023
Straight inner tab type
NTN Corporation
17.10.2023
Series HN
NTN Corporation
17.10.2023
Cylindrical bore
NTN Corporation
17.10.2023
Cylindrical bore
NTN Corporation
17.10.2023
Series ALL
NTN Corporation
17.10.2023
Bent inner tab type
NTN Corporation
17.10.2023
Shielded type ZZ
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Show more
Previews
下載CAD模型
生成CAD模型
生成PDF資料表