Casting closed cover
NTN Corporation
Bearing Units
UCFS Flange Cartridge Units (Square)
Powered by
CAD模型選擇
{ntn/bearing_units/ucfs_flange_catridge_units_sq/cm_ucfs_fcus_ccc_asmtab.prj},{NB=CM-UCFS314D1(70,D1)},{SD=70},{GN=D1},{PPATH=cm_ucfs_fcus_ccc_asmtpl.prj},{L=226},{J=178},{A2=18},{N=25},{A3=18},{A1=25},{H3=185},{B=78},{S=33},{G=12},{SS=M12x1.5},{A5=106},{FB=M22},{GNP=GA-PF1/8},{NNB=UC314D1},{BLR=104.0},{BSLR=68.0},{CBLR=10600},{CBSLR=6950},{MASS=12.0},{A=61},{A0=81},{T=4},{UNX=CM-UCFS314}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
SD
Shaft Diameter
[mm]
UN
Unit Number
ⁿ/ₐ
L
Dimension
[mm]
J
Dimension
[mm]
A2
Dimension
[mm]
N
Dimension
[mm]
A3
Dimension
[mm]
A1
Dimension
[mm]
H3
Dimension
[mm]
B
Dimension
[mm]
S
Dimension
[mm]
G
Dimension
[mm]
SS
Set Screw
ⁿ/ₐ
A5
Dimension
[mm]
FB
Fixed bolt
ⁿ/ₐ
GNP
Grease nipple (with grease nipple)
ⁿ/ₐ
NNB
Nominal number of bearing
ⁿ/ₐ
BLR
Cr Basic load rating
[kN]
BSLR
Cor Basic static load rating
[kN]
CBLR
Cr Basic load rating
[kgf]
CBSLR
Cor Basic static load rating
[kgf]
MASS
Mass
[kg]
CM-UCFS305D1
25
CM-UCFS305D1
110
80
9
16
7
13
80
38
15
6
M6x0.75
56
M14
GA-1/4-28UNF
UC305D1
21.2
10.9
2160
1110
1.4
CM-UCFS306D1
30
CM-UCFS306D1
125
95
10
16
8
15
90
43
17
6
M6x0.75
60
M14
GA-1/4-28UNF
UC306D1
26.7
15.0
2720
1530
2.2
CM-UCFS307D1
35
CM-UCFS307D1
135
100
11
19
9
16
100
48
19
8
M8x1
67
M16
GA-1/4-28UNF
UC307D1
33.5
19.1
3400
1950
2.8
CM-UCFS308D1
40
CM-UCFS308D1
150
112
13
19
10
17
115
52
19
10
M10x1.25
76
M16
GA-1/4-28UNF
UC308D1
40.5
24.0
4150
2450
3.6
CM-UCFS309D1
45
CM-UCFS309D1
160
125
14
19
11
18
125
57
22
10
M10x1.25
80
M16
GA-1/4-28UNF
UC309D1
53.0
32.0
5400
3250
4.7
CM-UCFS310D1
50
CM-UCFS310D1
175
132
16
23
12
19
140
61
22
12
M12x1.5
88
M20
GA-PF1/8
UC310D1
62.0
38.5
6300
3900
6.2
CM-UCFS311D1
55
CM-UCFS311D1
185
140
17
23
13
20
150
66
25
12
M12x1.5
93
M20
GA-PF1/8
UC311D1
71.5
45.0
7300
4600
7.2
CM-UCFS312D1
60
CM-UCFS312D1
195
150
19
23
14
22
160
71
26
12
M12x1.5
100
M20
GA-PF1/8
UC312D1
82.0
52.0
8350
5300
8.4
CM-UCFS313D1
65
CM-UCFS313D1
208
166
15
23
18
22
175
75
30
12
M12x1.5
103
M20
GA-PF1/8
UC313D1
92.5
60.0
9450
6100
10.0
CM-UCFS314D1
70
CM-UCFS314D1
226
178
18
25
18
25
185
78
33
12
M12x1.5
106
M22
GA-PF1/8
UC314D1
104.0
68.0
10600
6950
12.0
CM-UCFS315D1
75
CM-UCFS315D1
236
184
21
25
18
25
200
82
32
14
M14x1.5
114
M22
GA-PF1/8
UC315D1
113.0
77.0
11600
7850
14.0
CM-UCFS316D1
80
CM-UCFS316D1
250
196
18
31
20
27
210
86
34
14
M14x1.5
116
M27
GA-PF1/4
UC316D1
123.0
86.5
12500
8850
17.0
CM-UCFS317D1
85
CM-UCFS317D1
260
204
24
31
20
27
220
96
40
16
M16x1.5
129
M27
GA-PF1/4
UC317D1
133.0
97.0
13500
9850
20.0
CM-UCFS318D1
90
CM-UCFS318D1
280
216
24
35
20
30
240
96
40
16
M16x1.5
129
M30
GA-PF1/4
UC318D1
143.0
107.0
14500
10900
24.0
CM-UCFS319D1
95
CM-UCFS319D1
290
228
39
35
20
30
250
103
41
16
M16x1.5
149
M30
GA-PF1/4
UC319D1
153.0
119.0
15600
12100
28.0
CM-UCFS320D1
100
CM-UCFS320D1
310
242
39
38
20
32
260
108
42
18
M18x1.5
154
M33
GA-PF1/4
UC320D1
173.0
141.0
17600
14400
34.0
CM-UCFS321D1
105
CM-UCFS321D1
310
242
39
38
20
32
260
112
44
18
M18x1.5
156
M33
GA-PF1/4
UC321D1
184.0
153.0
18700
15700
33.0
CM-UCFS322D1
110
CM-UCFS322D1
340
266
35
41
25
35
300
117
46
18
M18x1.5
160
M36
GA-PF1/4
UC322D1
205.0
179.0
20900
18300
45.0
CM-UCFS324D1
120
CM-UCFS324D1
370
290
35
41
30
40
330
126
51
18
M18x1.5
172
M36
GA-PF1/4
UC324D1
207.0
185.0
21100
18800
59.0
CM-UCFS326D1
130
CM-UCFS326D1
410
320
35
41
30
45
360
135
54
20
M20x1.5
178
M36
GA-PF1/4
UC326D1
229.0
214.0
23400
21800
77.0
CM-UCFS328D1
140
CM-UCFS328D1
450
350
45
41
30
55
400
145
59
20
M20x1.5
192
M36
GA-PF1/4
UC328D1
253.0
246.0
25800
25100
109.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Standard
NTN Corporation
17.10.2023
Casting cover with Rubber seal
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Casting closed cover
NTN Corporation
17.10.2023
Type NATR, NATR�E�EX, NATR�E�ELL, NATR�E�EXLL
NTN Corporation
17.10.2023
Closed cover
NTN Corporation
17.10.2023
Casting closed cover
NTN Corporation
21.12.2022
Casting cover with Rubber seal
NTN Corporation
03.10.2022
Casting closed cover
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
Standard
NTN Corporation
03.10.2022
Closed cover
NTN Corporation
03.10.2022
UCC Cylindrical cartridge units
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表