F-UCFM Flange Units
NTN Corporation
Bearing Units
Stainless Series
Powered by
CAD模型選擇
{ntn/bearing_units/stainless_series_pb/f_ucfm_asmtab.prj},{NB=F-UCFM206D1/L596},{PPATH=f_ucfm_asmtpl.prj},{SD=30},{GN=D1},{H=145},{L=80},{J=117},{A2=18},{A1=10},{A=30.0},{N=16},{A0=40.2},{B=38.1},{S=15.9},{G=5.0},{SS=M6x0.75},{FB=M14},{GNP=GA-1/4-28UNF},{BLR=15},{BSLR=11.3},{CBLR=1530},{CBSLR=1150},{MASS=0.8},{NNBX=F-UC206},{UNX=F-UCFM206}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SD
Shaft diameter
[mm]
UN
Unit number
ⁿ/ₐ
H
Dimension
[mm]
L
Dimension
[mm]
J
Dimension
[mm]
A2
Dimension
[mm]
A1
Dimension
[mm]
A
Dimension
[mm]
N
Dimension
[mm]
A0
Dimension
[mm]
B
Dimension
[mm]
S
Dimension
[mm]
G
Dimension
[mm]
SS
Set screw
ⁿ/ₐ
FB
Fixed bolt
ⁿ/ₐ
GNP
Grease nipple
ⁿ/ₐ
NNB
Nominal number of bearing
ⁿ/ₐ
BLR
Cr - Basic load rating
ⁿ/ₐ
BSLR
Cor - Basic static load rating
ⁿ/ₐ
CBLR
Cr - Basic load rating
ⁿ/ₐ
CBSLR
Cor - Basic static load rating
ⁿ/ₐ
MASS
Mass
[kg]
F-UCFM204D1/L596
20
F-UCFM204D1/L596
112
60
90
15
10
25.5
12
33.3
31.0
12.7
4.5
M5x0.8
M10
GA-1/4-28UNF
F-UC204D1/L596
9.9
6.65
1010
680
0.4
F-UCFM205D1/L596
25
F-UCFM205D1/L596
127
68
99
16
10
26.5
16
35.8
34.1
14.3
5.0
M5x0.8
M14
GA-1/4-28UNF
F-UC205D1/L596
10.8
7.85
1100
800
0.6
F-UCFM206D1/L596
30
F-UCFM206D1/L596
145
80
117
18
10
30.0
16
40.2
38.1
15.9
5.0
M6x0.75
M14
GA-1/4-28UNF
F-UC206D1/L596
15
11.3
1530
1150
0.8
F-UCFM207D1/L596
35
F-UCFM207D1/L596
158
90
130
19
12
32.0
16
44.4
42.9
17.5
6.0
M6x0.75
M14
GA-1/4-28UNF
F-UC207D1/L596
19.7
15.3
2010
1560
1.1
F-UCFM208D1/L596
40
F-UCFM208D1/L596
172
100
144
21
12
35.0
16
51.2
49.2
19.0
8.0
M8x1
M14
GA-1/4-28UNF
F-UC208D1/L596
22.4
17.8
2280
1820
1.4
F-UCFM209D1/L596
45
F-UCFM209D1/L596
180
108
148
22
13
36.0
19
52.2
49.2
19.0
8.0
M8x1
M16
GA-1/4-28UNF
F-UC209D1/L596
25.2
20.4
2570
2080
1.8
F-UCFM210D1/L596
50
F-UCFM210D1/L596
189
115
157
22
13
37.0
19
54.6
51.6
19.0
9.0
M8x1
M16
GA-PF1/8
F-UC210D1/L596
27
23.2
2750
2370
1.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Open type
NTN Corporation
17.10.2023
UCFE Flange Units (Oval) TAG TILE
NTN Corporation
17.10.2023
UCPE Pillow Blocks (TAG TILE series)
NTN Corporation
17.10.2023
Cover with Rubber seal
NTN Corporation
03.10.2022
F-UCPM Pillow Blocks
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Shielded type ZZ
NTN Corporation
17.10.2023
Standard
NTN Corporation
03.10.2022
ASFB Light Cast Iron Flange Units (Oval)
NTN Corporation
17.10.2023
Casting cover with Rubber seal
NTN Corporation
17.10.2023
with Setscrews UCSFL-S6
FYH INC.
16.11.2022
UCFH Deformation Flange Units
NTN Corporation
17.10.2023
Closed cover
NTN Corporation
17.10.2023
UCIP Pillow Blocks (Wall Thickness)
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表