Locating Ring for V/C Type/Shaft diameter 100-200mm
NSK Rolling Bearing
Rolling Bearings
Plummer Blocks
Single-piece Plummer Blocks ( for cylider bore bearings )
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/plummer_blocks/single_piece_pb_cylinder/locating_rfvc_tsd_100_200_mm_cylider.prj},{NB=NSK_SR 270x7},{IDNR=},{ORDER=SR 270x7},{OD=270},{ID=263.0},{W=7.0},{SC=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ORDER
Order number
ⁿ/ₐ
OD
Outside Diameter
[mm]
W
Width
[mm]
SR 180x12
SR 180x12
180
12.0
SR 200x12.2
SR 200x12.2
200
12.2
SR 200x14.5
SR 200x14.5
200
14.5
SR 215x6
SR 215x6
215
6.0
SR 215x12
SR 215x12
215
12.0
SR 230x6
SR 230x6
230
6.0
SR 230x11
SR 230x11
230
11.0
SR 250x6
SR 250x6
250
6.0
SR 250x13
SR 250x13
250
13.0
SR 270x7
SR 270x7
270
7.0
SR 270x15
SR 270x15
270
15.0
SR 290x9
SR 290x9
290
9.0
SR 290x16.5
SR 290x16.5
290
16.5
SR 310x12
SR 310x12
310
12.0
SR 310x18
SR 310x18
310
18.0
SR 320x10
SR 320x10
320
10.0
SR 320x18
SR 320x18
320
18.0
SR 340x10
SR 340x10
340
10.0
SR 340x19
SR 340x19
340
19.0
SR 360x20
SR 360x20
360
20.0
SR 360x10
SR 360x10
360
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Locating Ring for V/C Type/Shaft diameter 220-320mm
NSK Rolling Bearing
07.06.2024
V/C Type/Shaft diameter 220-320mm
NSK Rolling Bearing
07.06.2024
V/C Type/Shaft diameter 100-200mm
NSK Rolling Bearing
07.06.2024
Locating Ring for V/C Type/Shaft diameter 40-95mm
NSK Rolling Bearing
07.06.2024
SD30S, SD31S, SD5, SD6 Types/Shaft diameter 150-260mm
NSK Rolling Bearing
07.06.2024
Locating Ring for SNN Type/Shaft diameter 20-140mm
NSK Rolling Bearing
07.06.2024
Standard
NTN Corporation
17.10.2023
Locating Ring for SN31, SN5, SN6 Types/Shaft diameter 60-100mm
NSK Rolling Bearing
07.06.2024
SN31, SN5, SN6 Types/Shaft diameter 60-100mm
NSK Rolling Bearing
07.06.2024
Connecting Rods for Small End
NSK Rolling Bearing
07.06.2024
Metric
NSK Rolling Bearing
07.06.2024
Connecting Rods for Big End
NSK Rolling Bearing
07.06.2024
Inch
NSK Rolling Bearing
07.06.2024
SNN Type/Shaft diameter 20-140mm
NSK Rolling Bearing
07.06.2024
Show more
Previews
下載CAD模型
生成CAD模型
生成PDF資料表