Metric-Closed end-with the Cage
NSK Rolling Bearing
Rolling Bearings
Needle Bearings
Shell Type Needle Bearings
Miniature Type
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/needle_bearings/shell_type_nb/miniature/metric_closed_end_wtc_asmtab.prj},{NB=NSK_MFJL-810L},{IDNR=},{ORDER=MFJL-810L},{SD=8},{FW=8},{D=15},{C=10},{C2=1.0},{PKVAL1=5},{PKVAL2=5},{R=0},{CR=4400},{CR2=450},{PMAX=1770},{PMAX2=181},{LS=45000},{MASS=6.6},{SC=1},{PPATH=metric_closed_end_wtc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ORDER
Order number
ⁿ/ₐ
FW
Inscribed circle diameter
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
C2
Maximum width
[mm]
CR
Basic Dynamic Load Ratings
[N]
PMAX
Limiting Loads
[N]
LS
Limiting Speeds
[1/min]
MASS
Mass
[g]
MFJ-59
MFJ-59
5
9
9
0.8
1860
745
71000
1.9
MFJ-69
MFJ-69
6
10
9
0.8
2320
985
56000
2.4
MFJ-79
MFJ-79
7
11
9
0.8
2550
1110
48000
2.7
MFJ-810
MFJ-810
8
12
10
0.8
2840
1270
43000
3.2
MFJH-810
MFJH-810
8
14
10
1.0
4300
1770
45000
5.5
MFJL-810L
MFJL-810L
8
15
10
1.0
4400
1770
45000
6.6
MFJL-815L
MFJL-815L
8
15
15
1.0
7100
3250
45000
9.9
MFJL-820L
MFJL-820L
8
15
20
1.0
10100
5100
45000
13.0
MFJ-910
MFJ-910
9
13
10
0.8
3300
1600
36000
3.6
MFJH-910
MFJH-910
9
15
10
1.0
4550
1910
40000
6.1
MFJL-912L
MFJL-912L
9
16
12
1.0
5150
2140
40000
8.5
MFJL-916L
MFJL-916L
9
16
16
1.0
7800
3650
40000
12.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表