Metric
NSK Rolling Bearing
Rolling Bearings
Needle Bearings
Cam Followers (Stud type)
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/needle_bearings/cam_followers/metric_asmtab.prj},{NB=NSK_FCRSB-90},{IDNR=},{VERS1=R},{VERS2=S},{VERS3=B},{VERS4=O},{ORDER=FCRSB-90},{BLTYP=0},{BLTYP1=1},{BLTYP2=1},{BLTYP3=0},{BLTYP4=3},{BL=1},{D=90},{C=35},{SD=30},{G=M30x1.5},{G11=30},{GZ11=28.160},{GS11=1.50},{G1=32},{B1=100},{B2=63.0},{B3=15},{B31=15},{M2=4},{M21=4},{M1=8},{M11=8},{R=1.0},{R1=1.0},{PKVAL1=26},{PKVAL2=26},{CR=60500},{CR2=6200},{PMAX=61000},{PMAX2=6200},{LTL=59000},{LTL2=6000},{MASS=1.950},{X=17.0},{X1=17.0},{B4=0.0},{B41=0.0},{SD1=0},{SD11=0},{E=0.0},{E1=0.0},{F=52.0},{TT=30500},{TT2=3120.0},{SC=1},{PPATH=metric_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order number
ⁿ/ₐ
D
Outer Diameter
[mm]
C
Width
[mm]
SD
Outer Diameter
[mm]
G
Thread
ⁿ/ₐ
G1
Length
[mm]
B1
Max. Total Length
[mm]
B2
Length
[mm]
B3
Length
[mm]
M2
Diameter
[mm]
M1
Diameter
[mm]
R
Selection
[mm]
CR
Basic Dynamic Load Ratings
[N]
PMAX
Limiting Loads
[N]
LTL
Limiting track loads
[N]
MASS
Mass
[kg]
X
Length
[mm]
X1
[mm]
B4
Length
[mm]
SD1
Diameter
[mm]
E
Length
[mm]
F
Diameter
[mm]
TT
Tightening torque
[Nxcm]
FCJB-10
FCJB-10
10
7
3
M3x0.5
5
17
9.0
0
0
0
0.3
1390
590
1320
0.005
2.5
2.5
0.0
0
0.0
7.5
28
FCJ-12
FCJ-12
12
8
4
M4x0.7
6
20
11.0
0
0
0
0.3
1970
1050
1860
0.008
0.0
0.0
0.0
0
0.0
9.0
64
FCJB-12
FCJB-12
12
8
4
M4x0.7
6
20
11.0
0
0
0
0.3
1970
1050
1860
0.008
2.5
2.5
0.0
0
0.0
9.0
64
FCR-16
FCR-16
16
11
6
M6x1
8
28
16.0
0
0
4
0.3
5800
2360
3350
0.020
0.0
0.0
0.0
0
0.0
11.0
226
FCRS-16
FCRS-16
16
11
6
M6x1
8
28
16.0
0
0
4
0.3
5800
2360
3350
0.020
0.0
0.0
0.0
0
0.0
11.0
226
FCJ-16
FCJ-16
16
11
6
M6x1
8
28
16.0
0
0
4
0.3
2830
2360
3350
0.018
0.0
0.0
0.0
0
0.0
11.0
226
FCJS-16
FCJS-16
16
11
6
M6x1
8
28
16.0
0
0
4
0.3
2830
2360
3350
0.018
0.0
0.0
0.0
0
0.0
11.0
226
FCR-19
FCR-19
19
11
8
M8x1.25
10
32
20.0
0
0
4
0.3
6600
4200
4150
0.031
0.0
0.0
0.0
0
0.0
13.0
550
FCRS-19
FCRS-19
19
11
8
M8x1.25
10
32
20.0
0
0
4
0.3
6600
4200
4150
0.031
0.0
0.0
0.0
0
0.0
13.0
550
FCJ-19
FCJ-19
19
11
8
M8x1.25
10
32
20.0
0
0
4
0.3
3450
4200
4150
0.030
0.0
0.0
0.0
0
0.0
13.0
550
FCJS-19
FCJS-19
19
11
8
M8x1.25
10
32
20.0
0
0
4
0.3
3450
4200
4150
0.030
0.0
0.0
0.0
0
0.0
13.0
550
FCR-22
FCR-22
22
12
10
M10x1.25
12
36
23.0
0
0
4
0.3
8550
6550
5300
0.047
0.0
0.0
0.0
0
0.0
15.0
1060
FCRS-22
FCRS-22
22
12
10
M10x1.25
12
36
23.0
0
0
4
0.3
8550
6550
5300
0.047
0.0
0.0
0.0
0
0.0
15.0
1060
FCJ-22
FCJ-22
22
12
10
M10x1.25
12
36
23.0
0
0
4
0.3
4350
6550
5300
0.045
0.0
0.0
0.0
0
0.0
15.0
1060
FCJS-22
FCJS-22
22
12
10
M10x1.25
12
36
23.0
0
0
4
0.3
4350
6550
5300
0.045
0.0
0.0
0.0
0
0.0
15.0
1060
FCR-26
FCR-26
26
12
10
M10x1.25
12
36
23.0
0
0
4
0.3
8550
6550
6000
0.060
0.0
0.0
0.0
0
0.0
15.0
1060
FCRS-26
FCRS-26
26
12
10
M10x1.25
12
36
23.0
0
0
4
0.3
8550
6550
6000
0.060
0.0
0.0
0.0
0
0.0
15.0
1060
FCJ-26
FCJ-26
26
12
10
M10x1.25
12
36
23.0
0
0
4
0.3
4350
6550
6000
0.058
0.0
0.0
0.0
0
0.0
15.0
1060
FCJS-26
FCJS-26
26
12
10
M10x1.25
12
36
23.0
0
0
4
0.3
4350
6550
6000
0.058
0.0
0.0
0.0
0
0.0
15.0
1060
FCR-30
FCR-30
30
14
12
M12x1.5
13
40
25.0
6
3
6
0.6
12500
9250
7800
0.088
0.0
0.0
0.0
0
0.0
20.0
1450
FCRS-30
FCRS-30
30
14
12
M12x1.5
13
40
25.0
6
3
6
0.6
12500
9250
7800
0.088
0.0
0.0
0.0
0
0.0
20.0
1450
FCJ-30
FCJ-30
30
14
12
M12x1.5
13
40
25.0
6
3
6
0.6
7200
9250
7800
0.086
0.0
0.0
0.0
0
0.0
20.0
1450
FCJS-30
FCJS-30
30
14
12
M12x1.5
13
40
25.0
6
3
6
0.6
7200
9250
7800
0.086
0.0
0.0
0.0
0
0.0
20.0
1450
FCR-32
FCR-32
32
14
12
M12x1.5
13
40
25.0
6
3
6
0.6
12500
9250
8050
0.099
0.0
0.0
0.0
0
0.0
20.0
1450
FCRS-32
FCRS-32
32
14
12
M12x1.5
13
40
25.0
6
3
6
0.6
12500
9250
8050
0.099
0.0
0.0
0.0
0
0.0
20.0
1450
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LM
NSK Rolling Bearing
07.06.2024
Metric
NSK Rolling Bearing
07.06.2024
Inch
NSK Rolling Bearing
07.06.2024
NF
NSK Rolling Bearing
07.06.2024
Shielded Type ZZ
NSK Rolling Bearing
07.06.2024
140H - 8
TAIYO
14.06.2023
With Flat Seet
NSK Rolling Bearing
07.06.2024
NUP
NSK Rolling Bearing
07.06.2024
Contact Sealed Type DD DDU
NSK Rolling Bearing
07.06.2024
Type KRV, KRVEEX, KRVEELL, KRVEEXLL
NTN Corporation
17.10.2023
Type KREEH, KREEXH, KREELLH, KREEXLLH
NTN Corporation
17.10.2023
Type KR, KREEX, KREELL, KREEXLL
NTN Corporation
17.10.2023
All rolling
NSK Rolling Bearing
07.06.2024
With Cages
NSK Rolling Bearing
07.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表