目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Pipe clamps for wall mountingwith insulation made of EPDM - Assembly material
NORO
Assembly material
Powered by
CAD模型選擇
{noro/15_assembly_material/pipe_clamps_4_wall.prj},{NB=NORO 6302830},{ARTNR=6302830},{DN=630},{D=632},{A=30},{B=36},{C=350},{D1=344},{S=2.5},{MAT=1.0330},{SF=electr. galvanized},{INFO=PDF},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Inner diameter
[mm]
A
Width A
[mm]
B
Width B
[mm]
C
Width C
[mm]
D1
Length D
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Pipe clamps for wall...
0802830
80
80
30
31
138
64
2.5
1.0330
electr. galvanized
NORO Pipe clamps for wall...
1002830
100
102
30
31
138
75
2.5
1.0330
electr. galvanized
NORO Pipe clamps for wall...
1202830
120
123
30
31
138
86
2.5
1.0330
electr. galvanized
NORO Pipe clamps for wall...
1402830
140
139
30
31
138
94
2.5
1.0330
electr. galvanized
NORO Pipe clamps for wall...
1502830
150
153
30
31
148
101
2.5
1.0330
electr. galvanized
NORO Pipe clamps for wall...
1602830
160
163
30
31
148
108
2.5
1.0330
electr. galvanized
NORO Pipe clamps for wall...
1702830
175
178
30
31
148
113
2.5
1.0330
electr. galvanized
NORO Pipe clamps for wall...
2002830
200
203
30
31
148
126
2.5
1.0330
electr. galvanized
NORO Pipe clamps for wall...
2202830
224
223
30
31
148
136
2.5
1.0330
electr. galvanized
NORO Pipe clamps for wall...
2502830
250
253
30
31
230
151
2.5
1.0330
electr. galvanized
NORO Pipe clamps for wall...
2802830
280
280
30
31
230
166
2.5
1.0330
electr. galvanized
NORO Pipe clamps for wall...
3002830
300
303
30
31
230
176
2.5
1.0330
electr. galvanized
NORO Pipe clamps for wall...
3102830
315
315
30
31
230
195
2.5
1.0330
electr. galvanized
NORO Pipe clamps for wall...
3502830
350
353
30
36
260
204
2.5
1.0330
electr. galvanized
NORO Pipe clamps for wall...
4002830
400
402
30
36
260
228
2.5
1.0330
electr. galvanized
NORO Pipe clamps for wall...
4502830
450
452
30
36
300
254
2.5
1.0330
electr. galvanized
NORO Pipe clamps for wall...
5002830
500
502
30
36
300
279
2.5
1.0330
electr. galvanized
NORO Pipe clamps for wall...
5602830
560
562
30
36
350
309
2.5
1.0330
electr. galvanized
NORO Pipe clamps for wall...
6302830
630
632
30
36
350
344
2.5
1.0330
electr. galvanized
NORO Pipe clamps for wall...
0803830
80
80
30
31
138
64
2.5
1.4301
blasted
NORO Pipe clamps for wall...
1003830
100
102
30
31
138
75
2.5
1.4301
blasted
NORO Pipe clamps for wall...
1203830
120
123
30
31
138
86
2.5
1.4301
blasted
NORO Pipe clamps for wall...
1403830
140
139
30
31
138
94
2.5
1.4301
blasted
NORO Pipe clamps for wall...
1503830
150
153
30
31
148
101
2.5
1.4301
blasted
NORO Pipe clamps for wall...
1603830
160
163
30
31
148
108
2.5
1.4301
blasted
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表