目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
CCSH Type - Socket
NITTO KOHKI
Cupla
For Welding Lines (One-way shut-off)
Mini Cock for Fuel Gas
For rubber hose mounting
Powered by
CAD模型選擇
{nitto/cupla/welding_lines/mini_cock_acetylene/for_rubber_hose_mounting/sh_type_socket.prj},{NB=CCB13136-10_CC33SH_BRASS_NBR_c},{ASSYNO=CB13136},{MODEL=CC33SH},{S=5/16, 3/8},{MT=BRASS},{M=57},{L=(73.5)},{L1=73.5},{D=(18.5)},{D1=18.5},{A=30},{J=11.0},{B=5.5},{SM=NBR},{CP=C33PH},{SECTION=C},{FIG=1},{REV=0},{MNO=CC33SH BRASS NBR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
Application
ⁿ/ₐ
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
D
ΦD
[mm]
A
[mm]
J
ΦJ
[mm]
B
ΦB
[mm]
SM
Seal material
ⁿ/ₐ
CC33SH BRASS NBR
CC33SH BRASS NBR
CB13136
5/16, 3/8
BRASS
57
(73.5)
(18.5)
30
11.0
5.5
NBR
CC335SH BRASS NBR
CC335SH BRASS NBR
CB13137
5 mm ID
BRASS
53
(69.5)
(18.5)
21
6.2
3.1
NBR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
For torch connection / with backflow stop valve for torch connection_PFB Ty...
NITTO KOHKI
22.07.2022
SH Type - Socket
NITTO KOHKI
22.07.2022
SSH Type - Socket
NITTO KOHKI
22.07.2022
For torch connection / with backflow stop valve for torch connection_PFB Ty...
NITTO KOHKI
22.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表