目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
PH Type - Plug
NITTO KOHKI
Cupla
For Low Pressure (One-way shut-off)
Hi CUPLA 20/30/40, Body Material Brass / Stainless Steel
Hose barb
Powered by
CAD模型選擇
{nitto/cupla/low_pressure/hi_cupla_20_30_40_brass_steel/hose_bard/ph_type_plug.prj},{NB=CCA94825-10_40PH_BRASS_c},{ASSYNO=CA94825},{MODEL=40PH},{S=1/2},{MT=BRASS},{M=64},{L=63},{H=20},{A=36},{C=20},{T=15.0},{BP=9.0},{BD=7.5},{SECTION=C},{FIG=1},{REV=0},{MNO=40PH-BRS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
Application
ⁿ/ₐ
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
H
[mm]
A
[mm]
C
[mm]
T
[mm]
BP
[mm]
BD
[mm]
20PH BRASS
20PH BRASS
CA94819
1/4
BRASS
31
57
16
30
20
9.0
5.0
7.5
30PH BRASS
30PH BRASS
CA94822
3/8
BRASS
34
61
16
34
20
11.3
7.5
7.5
40PH BRASS
40PH BRASS
CA94825
1/2
BRASS
64
63
20
36
20
15.0
9.0
7.5
20PH SUS
20PH SUS
CA94828
1/4
SUS
27
57
16
30
20
9.0
5.0
7.5
30PH SUS
30PH SUS
CA94831
3/8
SUS
33
61
16
34
20
11.3
7.5
7.5
40PH SUS
40PH SUS
CA94834
1/2
SUS
60
63
20
36
20
15.0
9.0
7.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表