FPS - Fixing
Nitrogen Springs
Nitrogen gas Cylinders
Fixings
Powered by
CAD模型選擇
{nitrogen_springs/cilindri_ad_azoto/fissaggi/fba.prj},{NB=05919},{CODE=05919},{A=100},{B=73.500},{C=20},{D=14},{E=12},{D1=40},{D2=15},{D3=9},{D4=18},{D5=11},{BX=73.500},{D3X=9.000},{D5X=11.000},{VERS=2.000},{COD=FBA75}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
-
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
05917
05917
70
50.000
20
14
12
20
15
9
18
11
05918
05918
75
56.500
20
14
12
20
15
9
18
11
05919
05919
100
73.500
20
14
12
40
15
9
18
11
05920
05920
120
92.000
20
14
13
60
15
9
20
13.5
05921
05921
140
109.500
20
15
13
80
18
11
20
13.5
05938
05938
190
138.000
25
15
17
100
18
11
26
17.5
05939
05939
210
170.000
25
15
17
120
20
13.5
26
17.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表