CSR 15 - Mini cylinders
Nitrogen Springs
Nitrogen gas Cylinders
CSR
Powered by
CAD模型選擇
{nitrogen_springs/cilindri_ad_azoto/csr/m_70_tab.prj},{NB=CSR15-25.2-35--(0)},{CODE=CSR15-25.2-35},{CU=25.0},{L=92.0},{LMIN=67.0},{RC=3},{D1=70},{D=15},{P=90},{PMIN=20},{CX=0},{FIS=-},{F0=35},{F1I=1,38 x F0},{F1P=1,64 x F0},{V=3.9},{S=0.38},{MAXSPEED=1.8},{SPM=120},{OP=0.000},{W=0.06},{FX='-','-','FC15A','06789/C'},{PRA=7.000},{OSM=0},{E=0},{SEALEM=-},{PPATH=../m_tpl.prj},{TMIN=0},{TMAX=80}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
P
Nominal charging pressure
[bar]
PMIN
Pressure min.
[bar]
F0
Nominal initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytropische Endfestigkeit
[daN]
S
Surface
[cm^2]
MAXSPEED
Maximum speed
[m/s]
SPM
Strokes/minute
[Cicli / minuto]
W
Weight
[Kg]
E
Variabile Easy manifold
ⁿ/ₐ
SEALEM
Codice guarnizione Easy Manifold
ⁿ/ₐ
TMIN
Temperature min
[°C]
TMAX
Temperature max
[°C]
CSR15-7.2-0
CSR15-7.2-0
7.0
56.0
49.0
3
15
20-180
20
8-70
1,19 x F0
1,33 x F0
0.38
1.8
150
0.04
0
-
0
80
CSR15-10.2-0
CSR15-10.2-0
10.0
62.0
52.0
3
15
20-180
20
8-70
1,24 x F0
1,41 x F0
0.38
1.8
145
0.05
0
-
0
80
CSR15-13.2-0
CSR15-13.2-0
12.7
67.4
54.7
3
15
20-180
20
8-70
1,27 x F0
1,46 x F0
0.38
1.8
140
0.05
0
-
0
80
CSR15-15.2-0
CSR15-15.2-0
15.0
72.0
57.0
3
15
20-180
20
8-70
1,30 x F0
1,51 x F0
0.38
1.8
130
0.05
0
-
0
80
CSR15-19.2-0
CSR15-19.2-0
19.0
80.0
61.0
3
15
20-180
20
8-70
1,34 x F0
1,57 x F0
0.38
1.8
125
0.05
0
-
0
80
CSR15-25.2-0
CSR15-25.2-0
25.0
92.0
67.0
3
15
20-180
20
8-70
1,38 x F0
1,64 x F0
0.38
1.8
120
0.06
0
-
0
80
CSR15-38.2-0
CSR15-38.2-0
38.0
118.0
80.0
3
15
20-180
20
8-70
1,44 x F0
1,73 x F0
0.38
1.8
115
0.07
0
-
0
80
CSR15-50.2-0
CSR15-50.2-0
50.0
142.0
92.0
3
15
20-180
20
8-70
1,48 x F0
1,79 x F0
0.38
1.8
113
0.08
0
-
0
80
CSR15-63.2-0
CSR15-63.2-0
63.5
172.0
108.5
3
15
20-180
20
8-70
1,47 x F0
1,79 x F0
0.38
1.8
110
0.09
0
-
0
80
CSR15-75.2-0
CSR15-75.2-0
75.0
195.0
120.0
3
15
20-180
20
8-70
1,49 x F0
1,82 x F0
0.38
1.8
108
0.10
0
-
0
80
CSR15-80.2-0
CSR15-80.2-0
80.0
205.0
125.0
3
15
20-180
20
8-70
1,50 x F0
1,83 x F0
0.38
1.8
105
0.10
0
-
0
80
CSR15-100.2-0
CSR15-100.2-0
100.0
245.0
145.0
3
15
20-180
20
8-70
1,52 x F0
1,87 x F0
0.38
1.8
102
0.12
0
-
0
80
CSR15-125.2-0
CSR15-125.2-0
125.0
295.0
170.0
3
15
20-180
20
8-70
1,54 x F0
1,90 x F0
0.38
1.8
100
0.14
0
-
0
80
CSR15-7.2-18
CSR15-7.2-18
7.0
56.0
49.0
3
15
45
20
18
1,19 x F0
1,33 x F0
0.38
1.8
150
0.04
0
-
0
80
CSR15-10.2-18
CSR15-10.2-18
10.0
62.0
52.0
3
15
45
20
18
1,24 x F0
1,41 x F0
0.38
1.8
145
0.05
0
-
0
80
CSR15-13.2-18
CSR15-13.2-18
12.7
67.4
54.7
3
15
45
20
18
1,27 x F0
1,46 x F0
0.38
1.8
140
0.05
0
-
0
80
CSR15-15.2-18
CSR15-15.2-18
15.0
72.0
57.0
3
15
45
20
18
1,30 x F0
1,51 x F0
0.38
1.8
130
0.05
0
-
0
80
CSR15-19.2-18
CSR15-19.2-18
19.0
80.0
61.0
3
15
45
20
18
1,34 x F0
1,57 x F0
0.38
1.8
125
0.05
0
-
0
80
CSR15-25.2-18
CSR15-25.2-18
25.0
92.0
67.0
3
15
45
20
18
1,38 x F0
1,64 x F0
0.38
1.8
120
0.06
0
-
0
80
CSR15-38.2-18
CSR15-38.2-18
38.0
118.0
80.0
3
15
45
20
18
1,44 x F0
1,73 x F0
0.38
1.8
115
0.07
0
-
0
80
CSR15-50.2-18
CSR15-50.2-18
50.0
142.0
92.0
3
15
45
20
18
1,48 x F0
1,79 x F0
0.38
1.8
113
0.08
0
-
0
80
CSR15-63.2-18
CSR15-63.2-18
63.5
172.0
108.5
3
15
45
20
18
1,47 x F0
1,79 x F0
0.38
1.8
110
0.09
0
-
0
80
CSR15-75.2-18
CSR15-75.2-18
75.0
195.0
120.0
3
15
45
20
18
1,49 x F0
1,82 x F0
0.38
1.8
108
0.10
0
-
0
80
CSR15-80.2-18
CSR15-80.2-18
80.0
205.0
125.0
3
15
45
20
18
1,50 x F0
1,83 x F0
0.38
1.8
105
0.10
0
-
0
80
CSR15-100.2-18
CSR15-100.2-18
100.0
245.0
145.0
3
15
45
20
18
1,52 x F0
1,87 x F0
0.38
1.8
102
0.12
0
-
0
80
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表