Flange Mount
NISSEI Corporation
Made in Japan
Speed variable gearmotor
High efficiency IPM gearmotor
Gearmotor new
Gearmotor
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{nissei/products_jp/speed_variable_gm/high_eff_ipm_gm/gearmotor_new/gearmotor/parallel_shaft_g3_series/g3_ipm_flange_new_asmtab.prj},{NB=G3F50N300L-PD08NVTN},{VT=200V-240V},{INFO=Infotext},{MCT=0.75kW},{B=w/o Brake},{OS=50},{TBT=T-BOX},{PTB=},{INFO1=Infotext},{CNSORDERNO=G3F50N300L-PD08NVTN},{MS=Standard},{MT=Gearmotor},{TYPE=Flange},{GH=GF50},{KEY=50},{KEY1=0},{SPC=SP050},{GHL=316.0},{MR=-},{M=MD-IP075},{FC=MD-IP075M},{MFC=155.0},{TI=MD_T-BOX},{TL=471.0},{PPATH=../../../ipm_assemblies/g3_ipm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
G3F18N5N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/5
18
T-BOX
G3F18N5N-PM01NVTN
G3F18N5N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/5
18
T-BOX
G3F18N5N-PM01NVTB2
G3F18N10N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/10
18
T-BOX
G3F18N10N-PM01NVTN
G3F18N10N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/10
18
T-BOX
G3F18N10N-PM01NVTB2
G3F18N15N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/15
18
T-BOX
G3F18N15N-PM01NVTN
G3F18N15N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/15
18
T-BOX
G3F18N15N-PM01NVTB2
G3F18N20N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/20
18
T-BOX
G3F18N20N-PM01NVTN
G3F18N20N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/20
18
T-BOX
G3F18N20N-PM01NVTB2
G3F18N25N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/25
18
T-BOX
G3F18N25N-PM01NVTN
G3F18N25N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/25
18
T-BOX
G3F18N25N-PM01NVTB2
G3F18N30N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/30
18
T-BOX
G3F18N30N-PM01NVTN
G3F18N30N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/30
18
T-BOX
G3F18N30N-PM01NVTB2
G3F18N40N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/40
18
T-BOX
G3F18N40N-PM01NVTN
G3F18N40N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/40
18
T-BOX
G3F18N40N-PM01NVTB2
G3F18N50N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/50
18
T-BOX
G3F18N50N-PM01NVTN
G3F18N50N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/50
18
T-BOX
G3F18N50N-PM01NVTB2
G3F22N60N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/60
22
T-BOX
G3F22N60N-PM01NVTN
G3F22N60N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/60
22
T-BOX
G3F22N60N-PM01NVTB2
G3F22N80N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/80
22
T-BOX
G3F22N80N-PM01NVTN
G3F22N80N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/80
22
T-BOX
G3F22N80N-PM01NVTB2
G3F22N100N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/100
22
T-BOX
G3F22N100N-PM01NVTN
G3F22N100N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/100
22
T-BOX
G3F22N100N-PM01NVTB2
G3F22N120N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/120
22
T-BOX
G3F22N120N-PM01NVTN
G3F22N120N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/120
22
T-BOX
G3F22N120N-PM01NVTB2
G3F22N160N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/160
22
T-BOX
G3F22N160N-PM01NVTN
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表