Concentric hollow shaft (F3 type)
NISSEI Corporation
Made in Japan
Speed variable gearmotor
Brushless variable speed gearmotor, Battery powered type
SD series
Powered by
CAD模型選擇
{nissei/products_jp/speed_variable_gm/brushless_sv_gm_bss_type/sd_series/f3_series_asmtab.prj},{NB=F3S30S25-SDW080L4AB},{TYPE=AF3},{VOLTAGE=48V},{POWER=0.75kW},{MOTORTYPE=With Brake Motor},{OS=30},{IPCODE=IP65},{CNSORDERNO=F3S30S25-SDW080L4AB},{BRAKECOVER=SD-075_BW_IP65},{MOTOR=AF3_BW_075_IP65},{GEARHEAD=AF3SZ30-2},{PPATH=apg_series/parts/f3_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VOLTAGE
Voltage
ⁿ/ₐ
POWER
Motor capacity
ⁿ/ₐ
MOTORTYPE
Type of motor
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
IPCODE
Protective class
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
F3S30N10-SDM080L4AN
48V
0.75kW
Without Brake
30
IP44
F3S30N10-SDM080L4AN
F3S30N10-SDM080L4AB
48V
0.75kW
With Brake Motor
30
IP44
F3S30N10-SDM080L4AB
F3S30S10-SDW080L4AN
48V
0.75kW
Without Brake
30
IP65
F3S30S10-SDW080L4AN
F3S30S10-SDW080L4AB
48V
0.75kW
With Brake Motor
30
IP65
F3S30S10-SDW080L4AB
F3S30N15-SDM080L4AN
48V
0.75kW
Without Brake
30
IP44
F3S30N15-SDM080L4AN
F3S30N15-SDM080L4AB
48V
0.75kW
With Brake Motor
30
IP44
F3S30N15-SDM080L4AB
F3S30S15-SDW080L4AN
48V
0.75kW
Without Brake
30
IP65
F3S30S15-SDW080L4AN
F3S30S15-SDW080L4AB
48V
0.75kW
With Brake Motor
30
IP65
F3S30S15-SDW080L4AB
F3S30N20-SDM080L4AN
48V
0.75kW
Without Brake
30
IP44
F3S30N20-SDM080L4AN
F3S30N20-SDM080L4AB
48V
0.75kW
With Brake Motor
30
IP44
F3S30N20-SDM080L4AB
F3S30S20-SDW080L4AN
48V
0.75kW
Without Brake
30
IP65
F3S30S20-SDW080L4AN
F3S30S20-SDW080L4AB
48V
0.75kW
With Brake Motor
30
IP65
F3S30S20-SDW080L4AB
F3S30N25-SDM080L4AN
48V
0.75kW
Without Brake
30
IP44
F3S30N25-SDM080L4AN
F3S30N25-SDM080L4AB
48V
0.75kW
With Brake Motor
30
IP44
F3S30N25-SDM080L4AB
F3S30S25-SDW080L4AN
48V
0.75kW
Without Brake
30
IP65
F3S30S25-SDW080L4AN
F3S30S25-SDW080L4AB
48V
0.75kW
With Brake Motor
30
IP65
F3S30S25-SDW080L4AB
F3S30N30-SDM080L4AN
48V
0.75kW
Without Brake
30
IP44
F3S30N30-SDM080L4AN
F3S30N30-SDM080L4AB
48V
0.75kW
With Brake Motor
30
IP44
F3S30N30-SDM080L4AB
F3S30S30-SDW080L4AN
48V
0.75kW
Without Brake
30
IP65
F3S30S30-SDW080L4AN
F3S30S30-SDW080L4AB
48V
0.75kW
With Brake Motor
30
IP65
F3S30S30-SDW080L4AB
F3S30N40-SDM080L4AN
48V
0.75kW
Without Brake
30
IP44
F3S30N40-SDM080L4AN
F3S30N40-SDM080L4AB
48V
0.75kW
With Brake Motor
30
IP44
F3S30N40-SDM080L4AB
F3S30S40-SDW080L4AN
48V
0.75kW
Without Brake
30
IP65
F3S30S40-SDW080L4AN
F3S30S40-SDW080L4AB
48V
0.75kW
With Brake Motor
30
IP65
F3S30S40-SDW080L4AB
F3S30N50-SDM080L4AN
48V
0.75kW
Without Brake
30
IP44
F3S30N50-SDM080L4AN
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表