L shaft
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
China CCC Certified Gearmotor
Gearmotor
Hollow shaft/ Solid shaft (F series)
Solid shaft (FF type)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/china_ccc_cert_gm/gearmotor/hollow_solid_shaft_f_series/ff_type/ff_gm_l_asmtab.prj},{NB=FF32L240-CTB040NZN},{OSH=32},{TREE=F},{TREE2=L},{VVIS=3-Phase 200V},{INFO=Infotext},{MCVIS=0.4kW},{MC1='T50','50W','T010','0.1kW','T020','0.2kW','T040','0.4kW','075','0.75kW'},{BVIS=Yes},{RVIS=1/240},{TBVIS=A},{TOIVIS=Z-BOX (Rectifier built-in type)},{R1=5,'1/5',7.5,'1/7.5',10,'1/10',12.5,'1/12.5',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',240,'1/240'},{R2=10,'1/10',12.5,'1/12.5',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',240,'1/240'},{TB4='A','A'},{TB5='T','T'},{RF=N},{PTB=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
BT
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
TOIT
Type of input
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
FF22L010-CTM010NA
3-Phase 200V
0.1kW
No
1/10
22
A
-
FF22L010-CTM010NA
FF22L012-CTM010NA
3-Phase 200V
0.1kW
No
1/12.5
22
A
-
FF22L012-CTM010NA
FF22L015-CTM010NA
3-Phase 200V
0.1kW
No
1/15
22
A
-
FF22L015-CTM010NA
FF22L020-CTM010NA
3-Phase 200V
0.1kW
No
1/20
22
A
-
FF22L020-CTM010NA
FF22L025-CTM010NA
3-Phase 200V
0.1kW
No
1/25
22
A
-
FF22L025-CTM010NA
FF22L030-CTM010NA
3-Phase 200V
0.1kW
No
1/30
22
A
-
FF22L030-CTM010NA
FF22L040-CTM010NA
3-Phase 200V
0.1kW
No
1/40
22
A
-
FF22L040-CTM010NA
FF22L050-CTM010NA
3-Phase 200V
0.1kW
No
1/50
22
A
-
FF22L050-CTM010NA
FF22L060-CTM010NA
3-Phase 200V
0.1kW
No
1/60
22
A
-
FF22L060-CTM010NA
FF22L080-CTM010NA
3-Phase 200V
0.1kW
No
1/80
22
A
-
FF22L080-CTM010NA
FF22L100-CTM010NA
3-Phase 200V
0.1kW
No
1/100
22
A
-
FF22L100-CTM010NA
FF22L120-CTM010NA
3-Phase 200V
0.1kW
No
1/120
22
A
-
FF22L120-CTM010NA
FF22L160-CTM010NA
3-Phase 200V
0.1kW
No
1/160
22
A
-
FF22L160-CTM010NA
FF22L200-CTM010NA
3-Phase 200V
0.1kW
No
1/200
22
A
-
FF22L200-CTM010NA
FF22L240-CTM010NA
3-Phase 200V
0.1kW
No
1/240
22
A
-
FF22L240-CTM010NA
FF22L010-CTB010NA
3-Phase 200V
0.1kW
Yes
1/10
22
A
A-BOX (aluminum)
FF22L010-CTB010NA
FF22L010-CTB010NZ
3-Phase 200V
0.1kW
Yes
1/10
22
A
Z-BOX (Rectifier built-in...
FF22L010-CTB010NZ
FF22L012-CTB010NA
3-Phase 200V
0.1kW
Yes
1/12.5
22
A
A-BOX (aluminum)
FF22L012-CTB010NA
FF22L012-CTB010NZ
3-Phase 200V
0.1kW
Yes
1/12.5
22
A
Z-BOX (Rectifier built-in...
FF22L012-CTB010NZ
FF22L015-CTB010NA
3-Phase 200V
0.1kW
Yes
1/15
22
A
A-BOX (aluminum)
FF22L015-CTB010NA
FF22L015-CTB010NZ
3-Phase 200V
0.1kW
Yes
1/15
22
A
Z-BOX (Rectifier built-in...
FF22L015-CTB010NZ
FF22L020-CTB010NA
3-Phase 200V
0.1kW
Yes
1/20
22
A
A-BOX (aluminum)
FF22L020-CTB010NA
FF22L020-CTB010NZ
3-Phase 200V
0.1kW
Yes
1/20
22
A
Z-BOX (Rectifier built-in...
FF22L020-CTB010NZ
FF22L025-CTB010NA
3-Phase 200V
0.1kW
Yes
1/25
22
A
A-BOX (aluminum)
FF22L025-CTB010NA
FF22L025-CTB010NZ
3-Phase 200V
0.1kW
Yes
1/25
22
A
Z-BOX (Rectifier built-in...
FF22L025-CTB010NZ
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表