您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Foot Mount
NISSEI Corporation
for BIC
Induction gearmotor
GTR MINI SERIES(15W to 90W)
Standard gearmotor
Waterproof gearmotor
Right angle shaft (H series)
L shaft
Powered by
CAD模型選擇
{nissei/for_bic/induction_gear/gtr_min_ser_15w_90w/standard_gearmotor/waterprof_gearmotor/right_angle_shaft_wh2_series/l_shaft_w/h2_type_bic_mini_wl_foot_asmtab.prj},{NB=HL15L050-BWBLD6N},{VT=Single phase 230V,60Hz},{MCT=25W},{B=Yes},{RT=1/50},{RTVIS=1/50},{OSH=15},{TBT=Lead wire},{PTB=},{TOIT=LL1},{X=Water proof},{PTB1='','Standard','XT6','T6'},{GH=MHL15L-No-BIC},{BR=-},{MOTOR=-},{ME=75V},{MF=Foot},{ST=L type},{CNSORDERNO=HL15L050-BWBLD6N},{OS=15},{BW=BLL1},{PTBDUPE1=Standard},{PPATH=../../../../../../bic_assembly/h2_type_bic_mini_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
[W]
B
Brake
ⁿ/ₐ
RTVIS
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
HL15L010-BWMLC1N
Single phase 115V,60Hz
15W
-
1/10
15
Lead wire
HL15L010-BWMLC1N
HL15L010-BWMLC2N
3-phase 208/230,60Hz
15W
-
1/10
15
Lead wire
HL15L010-BWMLC2N
HL15L010-BWMLC5N
Single phase 220V,60Hz
15W
-
1/10
15
Lead wire
HL15L010-BWMLC5N
HL15L010-BWMLC6N
Single phase 230V,60Hz
15W
-
1/10
15
Lead wire
HL15L010-BWMLC6N
HL15L015-BWMLC1N
Single phase 115V,60Hz
15W
-
1/15
15
Lead wire
HL15L015-BWMLC1N
HL15L015-BWMLC2N
3-phase 208/230,60Hz
15W
-
1/15
15
Lead wire
HL15L015-BWMLC2N
HL15L015-BWMLC5N
Single phase 220V,60Hz
15W
-
1/15
15
Lead wire
HL15L015-BWMLC5N
HL15L015-BWMLC6N
Single phase 230V,60Hz
15W
-
1/15
15
Lead wire
HL15L015-BWMLC6N
HL15L020-BWMLC1N
Single phase 115V,60Hz
15W
-
1/20
15
Lead wire
HL15L020-BWMLC1N
HL15L020-BWMLC2N
3-phase 208/230,60Hz
15W
-
1/20
15
Lead wire
HL15L020-BWMLC2N
HL15L020-BWMLC5N
Single phase 220V,60Hz
15W
-
1/20
15
Lead wire
HL15L020-BWMLC5N
HL15L020-BWMLC6N
Single phase 230V,60Hz
15W
-
1/20
15
Lead wire
HL15L020-BWMLC6N
HL15L025-BWMLC1N
Single phase 115V,60Hz
15W
-
1/25
15
Lead wire
HL15L025-BWMLC1N
HL15L025-BWMLC2N
3-phase 208/230,60Hz
15W
-
1/25
15
Lead wire
HL15L025-BWMLC2N
HL15L025-BWMLC5N
Single phase 220V,60Hz
15W
-
1/25
15
Lead wire
HL15L025-BWMLC5N
HL15L025-BWMLC6N
Single phase 230V,60Hz
15W
-
1/25
15
Lead wire
HL15L025-BWMLC6N
HL15L030-BWMLC1N
Single phase 115V,60Hz
15W
-
1/30
15
Lead wire
HL15L030-BWMLC1N
HL15L030-BWMLC2N
3-phase 208/230,60Hz
15W
-
1/30
15
Lead wire
HL15L030-BWMLC2N
HL15L030-BWMLC5N
Single phase 220V,60Hz
15W
-
1/30
15
Lead wire
HL15L030-BWMLC5N
HL15L030-BWMLC6N
Single phase 230V,60Hz
15W
-
1/30
15
Lead wire
HL15L030-BWMLC6N
HL15L040-BWMLC1N
Single phase 115V,60Hz
15W
-
1/40
15
Lead wire
HL15L040-BWMLC1N
HL15L040-BWMLC2N
3-phase 208/230,60Hz
15W
-
1/40
15
Lead wire
HL15L040-BWMLC2N
HL15L040-BWMLC5N
Single phase 220V,60Hz
15W
-
1/40
15
Lead wire
HL15L040-BWMLC5N
HL15L040-BWMLC6N
Single phase 230V,60Hz
15W
-
1/40
15
Lead wire
HL15L040-BWMLC6N
HL15L050-BWMLC1N
Single phase 115V,60Hz
15W
-
1/50
15
Lead wire
HL15L050-BWMLC1N
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表