Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
End Machining BK - suitable for bearing BK
Neff Gewindetriebe
Screw drive accessories
endenbearbeitung
Powered by
CAD模型選擇
{neff_gwtr/zubehoer_gewindetriebe/endenbearbeitung/end_loslager_form_bk.prj},{NB=SEF-bk-17-KGS},{IDNR=},{BEZ=BK17},{DX=20},{D1X=25.0},{D1XX=[25:25]},{D1=17},{D2=15},{LGES=94.4},{COGX=38.00},{COGY=0.00},{COGZ=0.00},{L1=76},{L2=23},{L3=40},{M1=M17x1},{NDM=17.000},{P=1.000},{R1=0.500},{G2=2.500},{DG=15.400},{FF=2.000},{RF=0.400},{T1F=0.200},{GF=1.100},{T2F=0.200},{RE=0.400},{T1E=0.200},{FE=2.000},{CNSCTN=84831095},{STDDTIME=Die aktuelle Lieferzeit für Endenbearbeitungen beträgt je nach Auftragslage 3-6 Wochen. Für kürzere Lieferzeiten bitte anfragen.},{USECASE=Anwendungsfall anzeigen}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BEZ
Designation
ⁿ/ₐ
D1
Ø D1k6
[mm]
D2
Ø D2k6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M1
ⁿ/ₐ
CNSCTN
Customs tariff number
ⁿ/ₐ
STDDTIME
Standard delivery time
ⁿ/ₐ
SEF-bk-10-KGS
BK10
10
8
54
15
31
M10x1
84831095
The current delivery time...
SEF-bk-12-KGS
BK12
12
10
54
15
29
M12x1
84831095
The current delivery time...
SEF-bk-15-KGS
BK15
15
12
60
20
32
M15x1
84831095
The current delivery time...
SEF-bk-17-KGS
BK17
17
15
76
23
40
M17x1
84831095
The current delivery time...
SEF-bk-20-KGS
BK20
20
17
78
25
40
M20x1
84831095
The current delivery time...
SEF-bk-25-KGS
BK25
25
20
95
30
48
M25x1.5
84831095
The current delivery time...
SEF-bk-30-KGS
BK30
30
25
110
38
63
M30x1.5
84831095
The current delivery time...
SEF-bk-35-KGS
BK35
35
30
128
45
73
M35x1.5
84831095
The current delivery time...
SEF-bk-40-KGS
BK40
40
35
148
50
85
M40x1.5
84831095
The current delivery time...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表