FHAMS-D0-T - Leveling Adjuster - Anchor Type without Rubber Disk
NBK (锅屋百迪株式会社)
机械要素零件
构造零件
FHAMS-T - Leveling Adjuster - Anchor Type
Powered by
CAD模型選擇
{nbk/man_machine_elements/structure_components/fhams_t/fhams_d0_t.prj},{NB=FHAMS-120-M30-200-D0-T},{IDNR=},{CN=FHAMS-120-M30-200-D0-T},{D=120},{M=M30},{H=39.5},{H1=12.0},{C=95.5},{SW1=24},{SW2=-},{L1=-},{LM=200},{L11=0.0},{SW21=0},{M1=30},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog number
ⁿ/ₐ
D
Diameter
[mm]
M
螺纹直径
ⁿ/ₐ
H
Height
[mm]
H1
Height h
[mm]
C
Distance between holes
[mm]
SW1
对边距离
[mm]
SW2
对边距离
[mm]
L1
Length of nut
[mm]
FHAMS-80-M16-75-D0-T
FHAMS-80-M16-75-D0-T
80
M16
25.5
8.5
54.5
12
-
-
FHAMS-80-M16-100-D0-T
FHAMS-80-M16-100-D0-T
80
M16
25.5
8.5
54.5
12
-
-
FHAMS-80-M16-125-D0-T
FHAMS-80-M16-125-D0-T
80
M16
25.5
8.5
54.5
12
-
-
FHAMS-80-M16-150-D0-T
FHAMS-80-M16-150-D0-T
80
M16
25.5
8.5
54.5
12
-
-
FHAMS-80-M16-200-D0-T
FHAMS-80-M16-200-D0-T
80
M16
25.5
8.5
54.5
12
-
-
FHAMS-80-M20-75-D0-T
FHAMS-80-M20-75-D0-T
80
M20
27.0
8.5
54.5
15
-
-
FHAMS-80-M20-100-D0-T
FHAMS-80-M20-100-D0-T
80
M20
27.0
8.5
54.5
15
-
-
FHAMS-80-M20-125-D0-T
FHAMS-80-M20-125-D0-T
80
M20
27.0
8.5
54.5
15
-
-
FHAMS-80-M20-150-D0-T
FHAMS-80-M20-150-D0-T
80
M20
27.0
8.5
54.5
15
-
-
FHAMS-80-M20-200-D0-T
FHAMS-80-M20-200-D0-T
80
M20
27.0
8.5
54.5
15
-
-
FHAMS-80-M24-100-D0-T
FHAMS-80-M24-100-D0-T
80
M24
30.5
8.5
54.5
19
-
-
FHAMS-80-M24-125-D0-T
FHAMS-80-M24-125-D0-T
80
M24
30.5
8.5
54.5
19
-
-
FHAMS-80-M24-150-D0-T
FHAMS-80-M24-150-D0-T
80
M24
30.5
8.5
54.5
19
-
-
FHAMS-80-M24-200-D0-T
FHAMS-80-M24-200-D0-T
80
M24
30.5
8.5
54.5
19
-
-
FHAMS-100-M16-75-D0-T
FHAMS-100-M16-75-D0-T
100
M16
26.5
9.0
70.5
12
-
-
FHAMS-100-M16-100-D0-T
FHAMS-100-M16-100-D0-T
100
M16
26.5
9.0
70.5
12
-
-
FHAMS-100-M16-125-D0-T
FHAMS-100-M16-125-D0-T
100
M16
26.5
9.0
70.5
12
-
-
FHAMS-100-M16-150-D0-T
FHAMS-100-M16-150-D0-T
100
M16
26.5
9.0
70.5
12
-
-
FHAMS-100-M16-200-D0-T
FHAMS-100-M16-200-D0-T
100
M16
26.5
9.0
70.5
12
-
-
FHAMS-100-M20-75-D0-T
FHAMS-100-M20-75-D0-T
100
M20
28.0
9.0
70.5
15
-
-
FHAMS-100-M20-100-D0-T
FHAMS-100-M20-100-D0-T
100
M20
28.0
9.0
70.5
15
-
-
FHAMS-100-M20-125-D0-T
FHAMS-100-M20-125-D0-T
100
M20
28.0
9.0
70.5
15
-
-
FHAMS-100-M20-150-D0-T
FHAMS-100-M20-150-D0-T
100
M20
28.0
9.0
70.5
15
-
-
FHAMS-100-M20-200-D0-T
FHAMS-100-M20-200-D0-T
100
M20
28.0
9.0
70.5
15
-
-
FHAMS-100-M24-100-D0-T
FHAMS-100-M24-100-D0-T
100
M24
31.5
9.0
70.5
19
-
-
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表