NSCSS-SP2 - Set Collar with Installation Screw Holes Split Type
NBK (锅屋百迪株式会社)
机械要素零件
固定轴环
With Hole Type
Two holes
Powered by
CAD模型選擇
{nbk/man_machine_elements/standard_set_collars/with_hole_type/2_holes/nscss_sp2_asmtab.prj},{NB=NSCSS-15-12-SP2},{IDNR=},{CN=NSCSS-15-12-SP2},{D1=15},{B=12},{D=35},{F=12.0},{S=5.5},{P=25.0},{M=M5},{MASS=111},{PPATH=nscss_sp2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
D1
Diameter d
[mm]
B
Width
[mm]
D
Diameter D
[mm]
F
Height
[mm]
S
Width
[mm]
P
Width
[mm]
M
Thread
ⁿ/ₐ
NSCSS-8-8-SP2
NSCSS-8-8-SP2
8
8
25
8.0
4.5
16.5
M3
NSCSS-8-10-SP2
NSCSS-8-10-SP2
8
10
25
8.0
4.5
18.0
M4
NSCSS-8-12-SP2
NSCSS-8-12-SP2
8
12
28
8.5
5.5
18.0
M5
NSCSS-8-15-SP2
NSCSS-8-15-SP2
8
15
30
9.0
4.5
19.0
M6
NSCSS-10-10-SP2
NSCSS-10-10-SP2
10
10
30
9.0
5.5
20.0
M4
NSCSS-10-12-SP2
NSCSS-10-12-SP2
10
12
30
9.0
5.5
20.0
M5
NSCSS-10-15-SP2
NSCSS-10-15-SP2
10
15
35
10.0
5.5
22.5
M6
NSCSS-12-10-SP2
NSCSS-12-10-SP2
12
10
30
10.0
5.5
21.0
M4
NSCSS-12-12-SP2
NSCSS-12-12-SP2
12
12
30
10.0
5.5
21.0
M5
NSCSS-12-15-SP2
NSCSS-12-15-SP2
12
15
35
11.0
5.5
23.5
M6
NSCSS-15-10-SP2
NSCSS-15-10-SP2
15
10
32
11.0
5.5
24.5
M4
NSCSS-15-12-SP2
NSCSS-15-12-SP2
15
12
35
12.0
5.5
25.0
M5
NSCSS-15-15-SP2
NSCSS-15-15-SP2
15
15
40
13.0
5.5
27.5
M6
NSCSS-16-10-SP2
NSCSS-16-10-SP2
16
10
35
12.0
5.5
25.5
M4
NSCSS-16-12-SP2
NSCSS-16-12-SP2
16
12
35
12.0
5.5
25.5
M5
NSCSS-16-15-SP2
NSCSS-16-15-SP2
16
15
40
13.0
5.5
28.0
M6
NSCSS-20-10-SP2
NSCSS-20-10-SP2
20
10
40
14.0
5.5
30.0
M4
NSCSS-20-12-SP2
NSCSS-20-12-SP2
20
12
40
14.0
5.5
30.0
M5
NSCSS-20-15-SP2
NSCSS-20-15-SP2
20
15
45
15.0
5.5
32.5
M6
NSCSS-25-12-SP2
NSCSS-25-12-SP2
25
12
45
17.0
6.6
35.0
M5
NSCSS-25-15-SP2
NSCSS-25-15-SP2
25
15
50
18.0
6.6
37.5
M6
NSCSS-30-15-SP2
NSCSS-30-15-SP2
30
15
55
20.0
6.6
42.5
M6
NSCSS-35-15-SP2
NSCSS-35-15-SP2
35
15
60
23.0
6.6
47.5
M6
NSCSS-40-18-SP2
NSCSS-40-18-SP2
40
18
70
26.0
9.0
55.0
M8
NSCSS-50-22-SP2
NSCSS-50-22-SP2
50
22
85
32.0
11.0
67.5
M10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表