SGTS - Grub Screw Thrust Point
NBK (锅屋百迪株式会社)
机械要素零件
螺钉
SGTS - Grub Screw Thrust Point
Powered by
CAD模型選擇
{nbk/man_machine_elements/screw/sgts/sgts.prj},{NB=SGTS-M10-80},{CN=SGTS-M10-80},{M=M10},{PITCH=1.50},{L=80},{D2=8 h11},{D3=7.2},{Z1=8.2},{Z2=4.5},{B=5},{D1=M10},{ND=10.000},{KD=8.160},{LXX=80},{LX=45,50,55,60,65,80},{D2X=8.0},{D3X=7.2},{E1=3.6},{E2A=2.6},{E2P=5.6},{E3=-},{SW=5},{Z1X=9.0},{Z2X=4.5},{T=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
型号
ⁿ/ₐ
M
Coarse M
ⁿ/ₐ
PITCH
Pitch P
[mm]
L
Length L
[mm]
D2
Diameter d2
[mm]
D3
Diameter d3
[mm]
Z1
Length Z1
[mm]
Z2
Length Z2
[mm]
B
Width across flat B
[mm]
SGTS-M6-30
SGTS-M6-30
M6
1.00
30
4.5 h11
4.0
5.4
2.5
3
SGTS-M6-35
SGTS-M6-35
M6
1.00
35
4.5 h11
4.0
5.4
2.5
3
SGTS-M6-40
SGTS-M6-40
M6
1.00
40
4.5 h11
4.0
5.4
2.5
3
SGTS-M6-45
SGTS-M6-45
M6
1.00
45
4.5 h11
4.0
5.4
2.5
3
SGTS-M6-50
SGTS-M6-50
M6
1.00
50
4.5 h11
4.0
5.4
2.5
3
SGTS-M8-35
SGTS-M8-35
M8
1.25
35
6 h11
5.4
6.8
3.0
4
SGTS-M8-40
SGTS-M8-40
M8
1.25
40
6 h11
5.4
6.8
3.0
4
SGTS-M8-45
SGTS-M8-45
M8
1.25
45
6 h11
5.4
6.8
3.0
4
SGTS-M8-50
SGTS-M8-50
M8
1.25
50
6 h11
5.4
6.8
3.0
4
SGTS-M8-60
SGTS-M8-60
M8
1.25
60
6 h11
5.4
6.8
3.0
4
SGTS-M8-70
SGTS-M8-70
M8
1.25
70
6 h11
5.4
6.8
3.0
4
SGTS-M10-45
SGTS-M10-45
M10
1.50
45
8 h11
7.2
8.2
4.5
5
SGTS-M10-50
SGTS-M10-50
M10
1.50
50
8 h11
7.2
8.2
4.5
5
SGTS-M10-55
SGTS-M10-55
M10
1.50
55
8 h11
7.2
8.2
4.5
5
SGTS-M10-60
SGTS-M10-60
M10
1.50
60
8 h11
7.2
8.2
4.5
5
SGTS-M10-65
SGTS-M10-65
M10
1.50
65
8 h11
7.2
8.2
4.5
5
SGTS-M10-80
SGTS-M10-80
M10
1.50
80
8 h11
7.2
8.2
4.5
5
SGTS-M12-100
SGTS-M12-100
M12
1.75
100
8 h11
7.2
8.6
4.5
6
SGTS-M12-50
SGTS-M12-50
M12
1.75
50
8 h11
7.2
8.6
4.5
6
SGTS-M12-60
SGTS-M12-60
M12
1.75
60
8 h11
7.2
8.6
4.5
6
SGTS-M12-65
SGTS-M12-65
M12
1.75
65
8 h11
7.2
8.6
4.5
6
SGTS-M12-70
SGTS-M12-70
M12
1.75
70
8 h11
7.2
8.6
4.5
6
SGTS-M12-80
SGTS-M12-80
M12
1.75
80
8 h11
7.2
8.6
4.5
6
SGTS-M16-65
SGTS-M16-65
M16
2.00
65
12 h11
11.0
10.6
5.0
8
SGTS-M16-70
SGTS-M16-70
M16
2.00
70
12 h11
11.0
10.6
5.0
8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表