SCB-R-INCH - Full Ball (Inch Thread)
NBK (锅屋百迪株式会社)
机械要素零件
螺钉
SCB -固定螺栓
Powered by
CAD模型選擇
{nbk/man_machine_elements/screw/clamping_bolt/scb_r_inch_asmtab.prj},{NB=SCB-1/4-20-3/4-R},{CN=SCB-1/4-20-3/4-R},{M=1/4-20UNC},{L=0.783},{D1=0.375},{D=0.157},{D2=0.126},{L1=0.250},{B=3/16},{PPATH=scb_scbs_r_inch/scb_r_inch_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
M
Nominal of Thread
ⁿ/ₐ
L
Length L
[英寸]
D1
Diameter D1
[英寸]
D
Diameter D
[英寸]
L1
Length L1
[英寸]
B
Width B
[英寸]
SCB-#8-32-1/2-R
SCB-#8-32-1/2-R
No.8-32UNC
0.520
0.270
0.098
0.164
9/64
SCB-#10-24-1/2-R
SCB-#10-24-1/2-R
No.10-24UNC
0.528
0.312
0.118
0.190
5/32
SCB-#10-24-5/8-R
SCB-#10-24-5/8-R
No.10-24UNC
0.654
0.312
0.118
0.190
5/32
SCB-#10-32-1/2-R
SCB-#10-32-1/2-R
No.10-32UNF
0.528
0.312
0.118
0.190
5/32
SCB-#10-32-5/8-R
SCB-#10-32-5/8-R
No.10-32UNF
0.654
0.312
0.118
0.190
5/32
SCB-1/4-20-5/8-R
SCB-1/4-20-5/8-R
1/4-20UNC
0.657
0.375
0.157
0.250
3/16
SCB-1/4-20-3/4-R
SCB-1/4-20-3/4-R
1/4-20UNC
0.783
0.375
0.157
0.250
3/16
SCB-1/4-20-1 1/4-R
SCB-1/4-20-1 1/4-R
1/4-20UNC
1.276
0.375
0.157
0.250
3/16
SCB-5/16-18-7/8-R
SCB-5/16-18-7/8-R
5/16-18UNC
0.917
0.469
0.219
0.312
1/4
SCB-5/16-18-1 1/4-R
SCB-5/16-18-1 1/4-R
5/16-18UNC
1.295
0.469
0.219
0.312
1/4
SCB-5/16-18-1 1/2-R
SCB-5/16-18-1 1/2-R
5/16-18UNC
1.543
0.469
0.219
0.312
1/4
SCB-3/8-16-1-R
SCB-3/8-16-1-R
3/8-16UNC
1.043
0.562
0.219
0.375
5/16
SCB-3/8-16-1 1/2-R
SCB-3/8-16-1 1/2-R
3/8-16UNC
1.543
0.562
0.219
0.375
5/16
SCB-1/2-13-2-R
SCB-1/2-13-2-R
1/2-13UNC
2.075
0.750
0.313
0.500
3/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表