LHM-W - Clamp Lever with Spring Washer - Flat Lever Type
NBK (锅屋百迪株式会社)
机械要素零件
手柄
LHM-W / LHMS-W - Clamp Lever with Spring Washer - Flat Lever Type
Powered by
CAD模型選擇
{nbk/man_machine_elements/lever/lhm_w_lhms_w/lhm_w.prj},{NB=LHM-5-12-W-BK},{CN=LHM-5-12-W-BK},{M=M5},{NDM=5},{KDM=4.019},{LM=12},{R=45},{H=22.0},{H1=25.5},{H2=24.5},{S=4.0},{D=13.0},{D1=10.0},{DS=9.2},{TS=1.3},{DW=10},{TW=0.5},{S1=4},{NOT=18},{FMAX=60},{PMAX=3.9},{MASS=0},{L1=10.500},{L2=4.000},{L3=54.000},{L4=1.500},{L5=11.500},{L6=7.000},{XX=5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
LM
Length Of Thread
[mm]
R
Length
[mm]
H
Height H
[mm]
H1
Height H'
[mm]
H2
Height h
[mm]
S
Height s
[mm]
D
Diameter D
[mm]
D1
Diameter d
[mm]
DS
Dimension Ds
ⁿ/ₐ
TS
Dimension ts
ⁿ/ₐ
DW
Dimension Dw
ⁿ/ₐ
TW
Dimension tw
ⁿ/ₐ
S1
Dimension s1
ⁿ/ₐ
LHM-5-12-W-BK
LHM-5-12-W-BK
M5
12
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHM-5-12-W-OR
LHM-5-12-W-OR
M5
12
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHM-5-12-W-RD
LHM-5-12-W-RD
M5
12
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHM-5-12-W-SG
LHM-5-12-W-SG
M5
12
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHM-5-16-W-BK
LHM-5-16-W-BK
M5
16
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHM-5-16-W-OR
LHM-5-16-W-OR
M5
16
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHM-5-16-W-RD
LHM-5-16-W-RD
M5
16
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHM-5-16-W-SG
LHM-5-16-W-SG
M5
16
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHM-5-20-W-BK
LHM-5-20-W-BK
M5
20
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHM-5-20-W-OR
LHM-5-20-W-OR
M5
20
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHM-5-20-W-RD
LHM-5-20-W-RD
M5
20
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHM-5-20-W-SG
LHM-5-20-W-SG
M5
20
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHM-5-25-W-BK
LHM-5-25-W-BK
M5
25
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHM-5-25-W-OR
LHM-5-25-W-OR
M5
25
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHM-5-25-W-RD
LHM-5-25-W-RD
M5
25
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHM-5-25-W-SG
LHM-5-25-W-SG
M5
25
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHM-5-32-W-BK
LHM-5-32-W-BK
M5
32
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHM-5-32-W-OR
LHM-5-32-W-OR
M5
32
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHM-5-32-W-RD
LHM-5-32-W-RD
M5
32
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHM-5-32-W-SG
LHM-5-32-W-SG
M5
32
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHM-5-40-W-BK
LHM-5-40-W-BK
M5
40
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHM-5-40-W-OR
LHM-5-40-W-OR
M5
40
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHM-5-40-W-RD
LHM-5-40-W-RD
M5
40
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHM-5-40-W-SG
LHM-5-40-W-SG
M5
40
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHM-5-50-W-BK
LHM-5-50-W-BK
M5
50
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表