PRX-F - Indexing plunger - Push type
NBK (锅屋百迪株式会社)
机械要素零件
分度销
PRX-F - Indexing Plunger - Push type
Powered by
CAD模型選擇
{nbk/man_machine_elements/indexing_plunger/prx_f/prx_f_asmtab.prj},{NB=PRX-10-11-F-A},{CN=PRX-10-11-F-A},{M=M20x1.5},{D=28},{L=78.0},{L1=43},{LB=-},{LB1=0},{SW1=-},{SW11=0},{B=10},{S=11},{M1=M6},{LF=12},{LOAD=22/50},{MASS=93},{MNDM=20.000},{M1NDM=6},{VERS=4},{VERCFG=4},{P=1.5},{PPATH=prx_f_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
M
Thread
[mm]
D
Diameter D
[mm]
L
Height L
[mm]
L1
Height L1
[mm]
LB
[mm]
SW1
[mm]
B
Diameter B
[mm]
S
[mm]
M1
ⁿ/ₐ
LF
[mm]
LOAD
Load (N) min./max.
[N]
MASS
Mass
[g]
PRX-5-6-F-A
PRX-5-6-F-A
M10x1
16
42.0
22
-
-
5
6
M3
7
8/20
12
PRX-6-7-F-A
PRX-6-7-F-A
M12x1.5
19
49.0
26
-
-
6
7
M4
7
9/28
20
PRX-8-9-F-A
PRX-8-9-F-A
M16x1.5
23
65.0
34
-
-
8
9
M5
9
12/40
47
PRX-10-11-F-A
PRX-10-11-F-A
M20x1.5
28
78.0
43
-
-
10
11
M6
12
22/50
93
PRX-5-6-F-AK
PRX-5-6-F-AK
M10x1
16
42.0
22
5
17
5
6
M3
7
8/20
19
PRX-6-7-F-AK
PRX-6-7-F-AK
M12x1.5
19
49.0
26
6
18
6
7
M4
7
9/28
34
PRX-8-9-F-AK
PRX-8-9-F-AK
M16x1.5
23
65.0
34
8
24
8
9
M5
9
12/40
65
PRX-10-11-F-AK
PRX-10-11-F-AK
M20x1.5
28
78.0
43
10
30
10
11
M6
12
22/50
113
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表