CLPH - Power Clamps Pneumatic
NBK (锅屋百迪株式会社)
FA Solutions
Power Clamper
Powered by
CAD模型選擇
{nbk/fa_solutions/power_clamper/clph_asmtab.prj},{NB=CLPH-32},{CN=CLPH-32},{GR=32},{SM=150},{FS=2220},{FH=6962},{B=12},{D1XY=40},{D3=9},{D4=5.0},{H1XY=21},{H2=21},{L1XY=206},{L2=237},{L3=91.0},{L4=31.0},{L5=6.0},{L6=31},{L7=133},{M1XY=18},{M2XY=10.0},{M3=25},{M4=51.0},{M5=30},{M6=22},{R=67.5},{SXY=42},{TXY=15},{LV=0.03},{X2=14.700},{X3=10.000},{Y1=36.500},{Y2=4.500},{Y3=67.000},{R1=11.500},{D2NDM=6.000},{D2KDM=4.917},{D5NDM=9.728},{D5KDM=8.566},{V=1},{XX=6.000},{RX=67.500},{L11=205.500},{A=42},{A1=30},{A2=22},{A3=15.5},{A4=31},{B1=67.5},{B2=10.0},{B3=25},{B4=51.0},{B5=31},{B6=18},{B7=6.0},{B8=133},{D=40},{D1=9},{D2=5.0},{L=206},{L1=237},{LF=15},{H=21},{H1=21},{T=12},{S=91.0},{D2XY=M6},{D5=G1/8},{M1=M6},{M2=G1/8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
A
Length A
[mm]
A1
Length A1
[mm]
A2
Length A2
[mm]
A3
Length A3
[mm]
A4
Length A4
[mm]
B1
Height B1
[mm]
B2
Height B2
[mm]
B3
Height B3
[mm]
B4
Height B4
[mm]
B5
Height B5
[mm]
B6
Height B6
[mm]
B7
Height B7
[mm]
B8
Height B8
[mm]
D
Length D
[mm]
D1
Diameter d1
[mm]
D2
Diameter d2
[mm]
M1
Thread M1
ⁿ/ₐ
M2
Thread M2
ⁿ/ₐ
L
Height L
[mm]
L1
Height L
[mm]
LF
Length Lf
[mm]
H
Length H
[mm]
H1
Length H1
[mm]
T
Length T
[mm]
S
Height s
[mm]
CLPH-20
CLPH-20
32
22
13
10.5
21
47.5
7.5
17
34.0
21
12
4.5
97
28
7
4.2
M5
M5
150
171
13
16
16
10
70.0
CLPH-32
CLPH-32
42
30
22
15.5
31
67.5
10.0
25
51.0
31
18
6.0
133
40
9
5.0
M6
G1/8
206
237
15
21
21
12
91.0
CLPH-40
CLPH-40
52
37
25
18.5
38
82.5
13.0
30
62.0
38
22
7.5
155
50
11
6.8
M8
G1/8
244
282
18
26
26
16
104.0
CLPH-50
CLPH-50
62
44
35
21.5
44
96.5
12.0
47
71.5
44
27
8.0
174
60
13
8.5
M10
G1/8
279
323
21
31
31
18
110.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表