SVSI1S-PC - Socket Head Cap Screw with Captive Washer and Ventilation Hole
NBK (锅屋百迪株式会社)
e-nedzi.com - 螺栓
真空装置用螺栓
Powered by
CAD模型選擇
{nbk/e_nedzi_com/screws_with_v_hole_for_v_eq/svsi1s_pc.prj},{NB=SVSI1S-M5-8-PC},{CN=SVSI1S-M5-8-PC},{M=M5},{L=8},{D1=8.5},{D=10.0},{L1=5},{B=4.0},{ST=1.0},{SD=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
D1
Diameter D1
[mm]
D
Diameter D
[mm]
L1
Length L1
[mm]
B
Width B
[mm]
ST
Width t
[mm]
SD
Width d
[mm]
SVSI1S-M3-5-PC
SVSI1S-M3-5-PC
M3
5
5.5
7.0
3
2.5
0.5
1.2
SVSI1S-M3-6-PC
SVSI1S-M3-6-PC
M3
6
5.5
7.0
3
2.5
0.5
1.2
SVSI1S-M3-8-PC
SVSI1S-M3-8-PC
M3
8
5.5
7.0
3
2.5
0.5
1.2
SVSI1S-M3-10-PC
SVSI1S-M3-10-PC
M3
10
5.5
7.0
3
2.5
0.5
1.2
SVSI1S-M3-12-PC
SVSI1S-M3-12-PC
M3
12
5.5
7.0
3
2.5
0.5
1.2
SVSI1S-M3-16-PC
SVSI1S-M3-16-PC
M3
16
5.5
7.0
3
2.5
0.5
1.2
SVSI1S-M4-5-PC
SVSI1S-M4-5-PC
M4
5
7.0
9.0
4
3.0
0.8
1.5
SVSI1S-M4-6-PC
SVSI1S-M4-6-PC
M4
6
7.0
9.0
4
3.0
0.8
1.5
SVSI1S-M4-8-PC
SVSI1S-M4-8-PC
M4
8
7.0
9.0
4
3.0
0.8
1.5
SVSI1S-M4-10-PC
SVSI1S-M4-10-PC
M4
10
7.0
9.0
4
3.0
0.8
1.5
SVSI1S-M4-12-PC
SVSI1S-M4-12-PC
M4
12
7.0
9.0
4
3.0
0.8
1.5
SVSI1S-M4-16-PC
SVSI1S-M4-16-PC
M4
16
7.0
9.0
4
3.0
0.8
1.5
SVSI1S-M4-20-PC
SVSI1S-M4-20-PC
M4
20
7.0
9.0
4
3.0
0.8
1.5
SVSI1S-M4-25-PC
SVSI1S-M4-25-PC
M4
25
7.0
9.0
4
3.0
0.8
1.5
SVSI1S-M4-30-PC
SVSI1S-M4-30-PC
M4
30
7.0
9.0
4
3.0
0.8
1.5
SVSI1S-M4-35-PC
SVSI1S-M4-35-PC
M4
35
7.0
9.0
4
3.0
0.8
1.5
SVSI1S-M5-6-PC
SVSI1S-M5-6-PC
M5
6
8.5
10.0
5
4.0
1.0
1.5
SVSI1S-M5-8-PC
SVSI1S-M5-8-PC
M5
8
8.5
10.0
5
4.0
1.0
1.5
SVSI1S-M5-10-PC
SVSI1S-M5-10-PC
M5
10
8.5
10.0
5
4.0
1.0
1.5
SVSI1S-M5-12-PC
SVSI1S-M5-12-PC
M5
12
8.5
10.0
5
4.0
1.0
1.5
SVSI1S-M5-16-PC
SVSI1S-M5-16-PC
M5
16
8.5
10.0
5
4.0
1.0
1.5
SVSI1S-M5-20-PC
SVSI1S-M5-20-PC
M5
20
8.5
10.0
5
4.0
1.0
1.5
SVSI1S-M5-25-PC
SVSI1S-M5-25-PC
M5
25
8.5
10.0
5
4.0
1.0
1.5
SVSI1S-M5-30-PC
SVSI1S-M5-30-PC
M5
30
8.5
10.0
5
4.0
1.0
1.5
SVSI1S-M5-35-PC
SVSI1S-M5-35-PC
M5
35
8.5
10.0
5
4.0
1.0
1.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SVSI1S - Socket Head Cap Screw with Captive Washer and Ventilation Hole
NBK (锅屋百迪株式会社)
25.11.2023
NSCSS-CP2 - Set Collar with Installation Screw Holes Split Type
NBK (锅屋百迪株式会社)
25.11.2023
NSCSS-MP2 - Set Collar with Installation Screw Holes Split Type
NBK (锅屋百迪株式会社)
25.11.2023
NSCSS-SP2 - Set Collar with Installation Screw Holes Split Type
NBK (锅屋百迪株式会社)
25.11.2023
KRR - 大口径旋钮 加长型
NBK (锅屋百迪株式会社)
30.05.2024
LEMS-MD - Plastic Clamp Lever - Metal Detection
NBK (锅屋百迪株式会社)
25.11.2023
SNSI1T-UT - Titanium Socket Head Cap Screw with Captive Washer
NBK (锅屋百迪株式会社)
25.11.2023
NSCSS-SN2 - Set Collar with Installation Screw Holes Split Type
NBK (锅屋百迪株式会社)
25.11.2023
SNSI3T-UT - Titanium Socket Head Cap Screw with Captive Washer
NBK (锅屋百迪株式会社)
25.11.2023
SNSI3T - Titanium Socket Head Cap Screw with Captive Washer
NBK (锅屋百迪株式会社)
25.11.2023
LEFS-MD - Plastic Clamp Lever - Metal Detection
NBK (锅屋百迪株式会社)
25.11.2023
SNSI1T - Titanium Socket Head Cap Screw with Captive Washer
NBK (锅屋百迪株式会社)
25.11.2023
DFS/DFSN-AF - 墙面/铝框用
NBK (锅屋百迪株式会社)
30.05.2024
PPP - 带螺纹的滚珠弹簧锁销
NBK (锅屋百迪株式会社)
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表