SNSI1T - Titanium Socket Head Cap Screw with Captive Washer
NBK (锅屋百迪株式会社)
e-nedzi.com - 螺栓
特殊材质螺栓
Powered by
CAD模型選擇
{nbk/e_nedzi_com/screws_made_with_sp_mat/snsi1t.prj},{NB=SNSI1T-M4-20},{CN=SNSI1T-M4-20},{M=M4},{L=20},{D1=7.0},{D=9.0},{L1=4},{B=3.0},{ST=0.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
D1
Diameter D1
[mm]
D
Diameter D
[mm]
L1
Length L1
[mm]
B
Width B
[mm]
ST
Width t
[mm]
SNSI1T-M3-8
SNSI1T-M3-8
M3
8
5.5
7.0
3
2.5
0.5
SNSI1T-M3-10
SNSI1T-M3-10
M3
10
5.5
7.0
3
2.5
0.5
SNSI1T-M3-12
SNSI1T-M3-12
M3
12
5.5
7.0
3
2.5
0.5
SNSI1T-M3-16
SNSI1T-M3-16
M3
16
5.5
7.0
3
2.5
0.5
SNSI1T-M4-8
SNSI1T-M4-8
M4
8
7.0
9.0
4
3.0
0.8
SNSI1T-M4-10
SNSI1T-M4-10
M4
10
7.0
9.0
4
3.0
0.8
SNSI1T-M4-12
SNSI1T-M4-12
M4
12
7.0
9.0
4
3.0
0.8
SNSI1T-M4-16
SNSI1T-M4-16
M4
16
7.0
9.0
4
3.0
0.8
SNSI1T-M4-20
SNSI1T-M4-20
M4
20
7.0
9.0
4
3.0
0.8
SNSI1T-M5-10
SNSI1T-M5-10
M5
10
8.5
10.0
5
4.0
1.0
SNSI1T-M5-12
SNSI1T-M5-12
M5
12
8.5
10.0
5
4.0
1.0
SNSI1T-M5-16
SNSI1T-M5-16
M5
16
8.5
10.0
5
4.0
1.0
SNSI1T-M5-20
SNSI1T-M5-20
M5
20
8.5
10.0
5
4.0
1.0
SNSI1T-M5-25
SNSI1T-M5-25
M5
25
8.5
10.0
5
4.0
1.0
SNSI1T-M6-12
SNSI1T-M6-12
M6
12
10.0
12.5
6
5.0
1.5
SNSI1T-M6-16
SNSI1T-M6-16
M6
16
10.0
12.5
6
5.0
1.5
SNSI1T-M6-20
SNSI1T-M6-20
M6
20
10.0
12.5
6
5.0
1.5
SNSI1T-M6-25
SNSI1T-M6-25
M6
25
10.0
12.5
6
5.0
1.5
SNSI1T-M6-30
SNSI1T-M6-30
M6
30
10.0
12.5
6
5.0
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SVSI1S - Socket Head Cap Screw with Captive Washer and Ventilation Hole
NBK (锅屋百迪株式会社)
25.11.2023
SVSI1S-PC - Socket Head Cap Screw with Captive Washer and Ventilation Hole
NBK (锅屋百迪株式会社)
25.11.2023
NSCSS-MP2 - Set Collar with Installation Screw Holes Split Type
NBK (锅屋百迪株式会社)
25.11.2023
NSCSS-SP2 - Set Collar with Installation Screw Holes Split Type
NBK (锅屋百迪株式会社)
25.11.2023
SNSI1T-UT - Titanium Socket Head Cap Screw with Captive Washer
NBK (锅屋百迪株式会社)
25.11.2023
SNSI3T - Titanium Socket Head Cap Screw with Captive Washer
NBK (锅屋百迪株式会社)
25.11.2023
SNSI3T-UT - Titanium Socket Head Cap Screw with Captive Washer
NBK (锅屋百迪株式会社)
25.11.2023
UNFA - 铝制U型拉手
NBK (锅屋百迪株式会社)
30.05.2024
LHMS - 紧固手柄
NBK (锅屋百迪株式会社)
30.05.2024
MJC
NBK (锅屋百迪株式会社)
30.05.2024
SPE-C - 树脂螺栓(PEEK/内六角螺栓)
NBK (锅屋百迪株式会社)
30.05.2024
LEMS-MD - Plastic Clamp Lever - Metal Detection
NBK (锅屋百迪株式会社)
25.11.2023
UJFS - 不锈钢拉手
NBK (锅屋百迪株式会社)
30.05.2024
BRUHS-S - 球形滚子(六角螺栓型/主体:SUS?球:SUS)
NBK (锅屋百迪株式会社)
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表