SPE-MF - Plastic Screw (PEEK / Philips Cross Recessed Flat Head Machine Screw for Precision Instruments)
NBK (锅屋百迪株式会社)
e-nedzi.com - 螺栓
树脂螺栓
Powered by
CAD模型選擇
{nbk/e_nedzi_com/plastic_screws/spe_mf.prj},{NB=SPE-M1.4-2.5-MF},{CN=SPE-M1.4-2.5-MF},{M=M1.4},{L=2.5},{D1=2.5},{TRL=73.9},{TRT=0.03},{MASS=0.005},{Q=10},{NDM=1.400},{P=0.300},{TL=1.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CN
型号
ⁿ/ₐ
M
螺纹直径
ⁿ/ₐ
L
尺寸L
[mm]
D1
直径 D1
[mm]
TRL
Tension Rupture Load
[N]
TRT
Torsion Rupture Torque
[Nm]
MASS
质量
[g]
SPE-M1.2-2.5-MF
SPE-M1.2-2.5-MF
M1.2
2.5
2.3
53.7
0.019
0.004
SPE-M1.2-4-MF
SPE-M1.2-4-MF
M1.2
4.0
2.3
53.7
0.019
0.006
SPE-M1.4-2.5-MF
SPE-M1.4-2.5-MF
M1.4
2.5
2.5
73.9
0.03
0.005
SPE-M1.4-4-MF
SPE-M1.4-4-MF
M1.4
4.0
2.5
73.9
0.03
0.006
SPE-M1.6-2.5-MF
SPE-M1.6-2.5-MF
M1.6
2.5
2.8
84.3
0.042
0.006
SPE-M1.6-4-MF
SPE-M1.6-4-MF
M1.6
4.0
2.8
84.3
0.042
0.008
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表