Type KW 90° (conduit fitting) - Conduit connection bulkhead fitting
Murrplastik
Schlauch- und Verschraubungssysteme
Conduit connection
fittings
m-tec Conduit fitting IP65
Powered by
CAD模型選擇
{murrplastik/schlauch_und_verschraubsysteme/schlauchanschluss/verschraubungen/m-tec_schlauchverschraubung_ip65/kw_90.prj},{NB=KW-Pg 21_83561058},{TYP=KW-Pg 21},{X=10},{BESTNR=83561058},{FARBE=schwarz},{AG=Pg 21},{PM=M25 / P21(S)},{EH=41.0},{L=67.0},{GL=11.0},{LW=22.0},{SW=38.0},{VPE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
AG
Connecting thread
ⁿ/ₐ
PM
Suitable for Murrflex
ⁿ/ₐ
EH
[mm]
L
[mm]
GL
[mm]
LW
[mm]
SW
[mm]
VPE
[St.]
KW-M16x1.5 / 9_83565050
KW-M16x1.5 / 9
83565050
schwarz
M16x1.5
M12 / P9
27.0
47.0
7.5
9.5
22.0
50
KW-M20x1.5 / 11_83565052
KW-M20x1.5 / 11
83565052
schwarz
M20x1.5
M16 / P11
29.0
51.0
8.0
13.0
24.0
50
KW-M25x1.5 / 16_83565054
KW-M25x1.5 / 16
83565054
schwarz
M25x1.5
M20 / P16(S)
35.0
56.0
10.0
16.0
30.0
50
KW-M32x1.5 / 21_83565056
KW-M32x1.5 / 21
83565056
schwarz
M32x1.5
M25 / P21(S)
41.0
67.0
12.0
22.0
38.0
25
KW-M40x1.5/ 29_83565058
KW-M40x1.5/ 29
83565058
schwarz
M40x1.5
M32 / P29(S)
53.0
82.0
12.0
28.0
46.0
25
KW-M16x1.5 / 9_83565010
KW-M16x1.5 / 9
83565010
grau
M16x1.5
M12 / P9
27.0
47.0
7.5
9.5
22.0
50
KW-M20x1.5 / 11_83565012
KW-M20x1.5 / 11
83565012
grau
M20x1.5
M16 / P11
29.0
51.0
8.0
13.0
24.0
50
KW-M25x1.5 / 16_83565014
KW-M25x1.5 / 16
83565014
grau
M25x1.5
M20 / P16(S)
35.0
56.0
10.0
16.0
30.0
50
KW-M32x1.5 / 21_83565016
KW-M32x1.5 / 21
83565016
grau
M32x1.5
M25 / P21(S)
41.0
67.0
12.0
22.0
38.0
25
KW-M40x1.5/ 29_83565018
KW-M40x1.5/ 29
83565018
grau
M40x1.5
M32 / P29(S)
53.0
82.0
12.0
28.0
46.0
25
KW-Pg 09_83561050
KW-Pg 09
83561050
schwarz
Pg 09
M12 / P9
27.0
45.0
7.5
9.5
22.0
50
KW-Pg 11_83561052
KW-Pg 11
83561052
schwarz
Pg 11
M16 / P11
29.0
51.0
8.0
13.0
24.0
50
KW-Pg 13/16_83561054
KW-Pg 13/16
83561054
schwarz
Pg 13.5
M20 / P16(S)
35.0
56.0
10.0
16.0
30.0
50
KW-Pg 16_83561056
KW-Pg 16
83561056
schwarz
Pg 16
M20 / P16(S)
35.0
56.0
10.0
16.0
30.0
50
KW-Pg 21_83561058
KW-Pg 21
83561058
schwarz
Pg 21
M25 / P21(S)
41.0
67.0
11.0
22.0
38.0
25
KW-Pg 29_83561060
KW-Pg 29
83561060
schwarz
Pg 29
M32 / P29(S)
53.0
82.0
12.0
29.0
46.0
25
KW-Pg 09_83561010
KW-Pg 09
83561010
grau
Pg 09
M12 / P9
27.0
45.0
7.5
9.5
22.0
50
KW-Pg 11_83561012
KW-Pg 11
83561012
grau
Pg 11
M16 / P11
29.0
51.0
8.0
13.0
24.0
50
KW-Pg 13/16_83561014
KW-Pg 13/16
83561014
grau
Pg 13.5
M20 / P16(S)
35.0
56.0
10.0
16.0
30.0
50
KW-Pg 16_83561016
KW-Pg 16
83561016
grau
Pg 16
M20 / P16(S)
35.0
56.0
10.0
16.0
30.0
50
Kw-Pg 21_83561018
Kw-Pg 21
83561018
grau
Pg 21
M25 / P21(S)
41.0
67.0
11.0
22.0
38.0
25
KW-Pg 29_83561020
KW-Pg 29
83561020
grau
Pg 29
M32 / P29(S)
53.0
82.0
12.0
29.0
46.0
25
KW-3/8'' / 11_83561451
KW-3/8'' / 11
83561451
schwarz
3/8''
M16 / P11
29.0
51.0
8.0
13.0
24.0
50
KW-1/2'' / 16_83561450
KW-1/2'' / 16
83561450
schwarz
1/2''
M20 / P16(S)
35.0
56.0
10.0
16.0
30.0
50
KW-3/4'' / 21_83561452
KW-3/4'' / 21
83561452
schwarz
3/4''
M25 / P21(S)
41.0
67.0
11.0
21.0
38.0
25
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表