Chain link
Murrplastik
Energieführungskettensysteme
closed
MP 41.3 G
Individual components
Powered by
CAD模型選擇
{murrplastik/mp_energiefuehrungskettensysteme/geschlossen_nach_innenhoehe_gruppiert/mp_41_3_g/einzelteile/kettenglied.prj},{NB=41.2146},{TYP=41.2},{BEZEICHNUNG=Kettenglied},{A=146},{B=42},{D=178},{C=62},{X=8.600},{X1=23},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TYP
TYPE
ⁿ/ₐ
BEZEICHNUNG
DESCRIPTION
ⁿ/ₐ
A
Inside width (A)
[mm]
B
Inside height (B)
[mm]
D
Outside width (D)
[mm]
C
Outside height (C)
[mm]
41.284
41.2
Chain link
84
42
116
62
41.296
41.2
Chain link
96
42
128
62
41.2121
41.2
Chain link
121
42
153
62
41.2146
41.2
Chain link
146
42
178
62
41.2171
41.2
Chain link
171
42
203
62
41.2182
41.2
Chain link
182
42
214
62
41.2196
41.2
Chain link
196
42
228
62
41.2246
41.2
Chain link
246
42
278
62
41.2296
41.2
Chain link
296
42
328
62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表