目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
TH350 - Spring Plungers, long
Märkische Stanz-Partner
Technische Hilfsmittel
Powered by
CAD模型選擇
{msp/teschnische_hilfsmittel/th350_asmtab.prj},{NB=TH350 / M12x10 (43)},{TYPE=TH350},{BESTNR=TH350},{COMPANY=MSP},{AUS=Huelse Automatenstahl, normale Federkraft},{D1=M12},{DNDM=12},{DKDM=9.853},{S=10},{D2=5.5},{D3=9.5},{L1=43},{L2=35},{N=2.7},{T=2.0},{SW=4},{F1=4.0},{F2=18},{G=23.0},{BR=2.000},{PPATH=assemblies/th350_asmtpl.prj},{S1=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
AUS
Ausführung
ⁿ/ₐ
D1
Diameter
ⁿ/ₐ
D2
Diameter
[mm]
D3
Diameter
[mm]
L1
Länge
[mm]
L2
Länge
[mm]
N
Width
[mm]
T
Länge
[mm]
SW
Width across flat
[mm]
F1
Spring load
[N]
F2
Spring load
[N]
G
Weight
[g]
TH350 / M12x10
TH350 / M12x10
TH350
MSP
body from free cutting st...
M12
5.5
9.5
43
35
2.7
2.0
4
4.0
18
23.0
TH350 / M16x15
TH350 / M16x15
TH350
MSP
body from free cutting st...
M16
8.0
13.4
58
35
3.2
3.0
6
9.0
33
55.0
TH350 / M16x30
TH350 / M16x30
TH350
MSP
body from free cutting st...
M16
8.0
13.4
98
35
3.2
3.0
6
13.0
47
80.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表