目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FS 731/732 - Leader pin bushings with collar, steel
Märkische Stanz-Partner
Führungssysteme
Powered by
CAD模型選擇
{msp/fuehrungssysteme/fs731_732.prj},{NB=FS731/32x43},{TYPE=FS731},{COMPANY=MSP},{D=32},{A=45},{B=53},{C=48},{BS2P=0},{BS3P=86},{E=-},{EX=0},{F=16},{FX=16},{G=13},{H=30},{L=43},{M=-},{MX=0},{N=5},{NX=5},{P=31.5},{MS=45 +0.016},{MAT=Treated steel HRC 40 ÷ 50},{INFO=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D
Diameter
[mm]
A
Diameter
[mm]
B
Diameter
[mm]
C
Diameter
[mm]
G
Lenght
[mm]
H
Lenght
[mm]
L
Lenght
[mm]
N
Lenght
[mm]
P
Lenght
[mm]
MS
Mounting hole H6
[mm]
MAT
Material
ⁿ/ₐ
FS731/18x31
FS731/18x31
FS731
MSP
18
28
34
29
13
18
31
5
20.5
28 +0.013
Steel
FS732/18x50
FS732/18x50
FS732
MSP
18
28
34
29
13
37
50
5
20.5
28 +0.013
Steel
FS731/19x31
FS731/19x31
FS731
MSP
19
28
34
29
13
18
31
5
20.5
28 +0.013
Steel
FS732/19x50
FS732/19x50
FS732
MSP
19
28
34
29
13
37
50
5
20.5
28 +0.013
Steel
FS731/24x36
FS731/24x36
FS731
MSP
24
38
44
39
13
23
36
5
25.5
38 +0.016
Steel
FS732/24x55
FS732/24x55
FS732
MSP
24
38
44
39
13
42
55
5
25.5
38 +0.016
Steel
FS731/25x36
FS731/25x36
FS731
MSP
25
38
44
39
13
23
36
5
25.5
38 +0.016
Steel
FS732/25x55
FS732/25x55
FS732
MSP
25
38
44
39
13
42
55
5
25.5
38 +0.016
Steel
FS731/30x43
FS731/30x43
FS731
MSP
30
45
53
48
13
30
43
5
31.5
45 +0.016
Steel
FS732/30x60
FS732/30x60
FS732
MSP
30
45
53
48
13
47
60
5
31.5
45 +0.016
Steel
FS731/32x43
FS731/32x43
FS731
MSP
32
45
53
48
13
30
43
5
31.5
45 +0.016
Steel
FS732/32x60
FS732/32x60
FS732
MSP
32
45
53
48
13
47
60
5
31.5
45 +0.016
Steel
FS731/40x51
FS731/40x51
FS731
MSP
40
54
63
58
13
38
51
8
36.5
54 +0.019
Steel
FS732/40x67
FS732/40x67
FS732
MSP
40
54
63
58
13
54
67
8
36.5
54 +0.019
Steel
FS731/42x51
FS731/42x51
FS731
MSP
42
54
63
58
13
38
51
8
36.5
54 +0.019
Steel
FS732/42x67
FS732/42x67
FS732
MSP
42
54
63
58
13
54
67
8
36.5
54 +0.019
Steel
FS731/50x61
FS731/50x61
FS731
MSP
50
65
79
74
13
48
61
8
44.5
65 +0.019
Steel
FS732/50x75
FS732/50x75
FS732
MSP
50
65
79
74
13
62
75
8
44.5
65 +0.019
Steel
FS731/52x61
FS731/52x61
FS731
MSP
52
65
79
74
13
48
61
8
44.5
65 +0.019
Steel
FS732/52x75
FS732/52x75
FS732
MSP
52
65
79
74
13
62
75
8
44.5
65 +0.019
Steel
FS731/63x74
FS731/63x74
FS731
MSP
63
81
92
87
13
61
74
8
51.0
81 +0.022
Steel
FS732/63x90
FS732/63x90
FS732
MSP
63
81
92
87
13
77
90
8
51.0
81 +0.022
Steel
FS731/80x91
FS731/80x91
FS731
80
100
111
106
13
78
91
8
60.5
100 +0.022
Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NC.060.29.07500 - Gas Spring, Standard, medium size
Märkische Stanz-Partner
02.06.2020
NC.015.00.06600 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
FS 419 - Quick-change leader pins with collar
Märkische Stanz-Partner
02.06.2020
NC.016.00.02500...1 - Gas Spring, compact height, NK serie
Märkische Stanz-Partner
02.06.2020
NCZ.05 - GS, Accessories: One way adapter
Märkische Stanz-Partner
02.06.2020
NC.040.00.06500...1 - Gas Spring, medium size
Märkische Stanz-Partner
02.06.2020
NC.040.00.00600...1 - Gas Spring, medium size
Märkische Stanz-Partner
02.06.2020
NC.015.00.00750...1 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
NC.015.00.00500...1 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
NC.010.00.02500 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
NC.88.00.095.0402 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.095.0221 - Flange
Märkische Stanz-Partner
02.06.2020
FS 430/439 - Leader pin bushings with collar, steel, RM-coated
Märkische Stanz-Partner
02.06.2020
NC.88.00.038.0523 - Flange
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表