目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FS 424 - Ball cages with circlip incl. mounting elements
Märkische Stanz-Partner
Führungssysteme
Powered by
CAD模型選擇
{msp/fuehrungssysteme/fs424.prj},{NB=FS 424/30x105},{TYPE=FS 424},{COMPANY=MSP},{D=30},{K=38},{D1=4},{S=1.75},{T=5},{H=55},{L=105},{N=204},{MAT=Aluminium},{INFO=Info},{D2=34.2},{ANG=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D
Diameter
[mm]
K
Diameter
[mm]
D1
Lenght
[mm]
T
Lenght
[mm]
H
Lenght
[mm]
L
Lenght
[mm]
N
N° balls
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FS 424/18x44
FS 424/18x44
FS 424
MSP
18
24
3
4
24
44
66
Aluminium
FS 424/18x60
FS 424/18x60
FS 424
MSP
18
24
3
4
36
60
93
Aluminium
FS 424/18x80
FS 424/18x80
FS 424
MSP
18
24
3
4
44
80
141
Aluminium
FS 424/19x44
FS 424/19x44
FS 424
MSP
19
25
3
4
24
44
66
Aluminium
FS 424/19x60
FS 424/19x60
FS 424
MSP
19
25
3
4
36
60
93
Aluminium
FS 424/19x80
FS 424/19x80
FS 424
MSP
19
25
3
4
44
80
141
Aluminium
FS 424/24x52
FS 424/24x52
FS 424
MSP
24
30
3
4
32
52
100
Aluminium
FS 424/24x72
FS 424/24x72
FS 424
MSP
24
30
3
4
40
72
149
Aluminium
FS 424/24x92
FS 424/24x92
FS 424
MSP
24
30
3
4
48
92
198
Aluminium
FS 424/25x52
FS 424/25x52
FS 424
MSP
25
31
3
4
32
52
100
Aluminium
FS 424/25x72
FS 424/25x72
FS 424
MSP
25
31
3
4
40
72
149
Aluminium
FS 424/25x92
FS 424/25x92
FS 424
MSP
25
31
3
4
48
92
198
Aluminium
FS 424/30x60
FS 424/30x60
FS 424
MSP
30
38
4
5
35
60
112
Aluminium
FS 424/30x75
FS 424/30x75
FS 424
MSP
30
38
4
5
45
75
145
Aluminium
FS 424/30x105
FS 424/30x105
FS 424
MSP
30
38
4
5
55
105
204
Aluminium
FS 424/32x60
FS 424/32x60
FS 424
MSP
32
40
4
5
35
60
112
Aluminium
FS 424/32x75
FS 424/32x75
FS 424
MSP
32
40
4
5
45
75
145
Aluminium
FS 424/32x105
FS 424/32x105
FS 424
MSP
32
40
4
5
55
105
204
Aluminium
FS 424/40x70
FS 424/40x70
FS 424
MSP
40
48
4
5
40
70
159
Aluminium
FS 424/40x85
FS 424/40x85
FS 424
MSP
40
48
4
5
50
85
198
Aluminium
FS 424/40x120
FS 424/40x120
FS 424
MSP
40
48
4
5
75
120
288
Aluminium
FS 424/42x70
FS 424/42x70
FS 424
MSP
42
50
4
5
40
70
159
Aluminium
FS 424/42x85
FS 424/42x85
FS 424
MSP
42
50
4
5
50
85
198
Aluminium
FS 424/42x120
FS 424/42x120
FS 424
MSP
42
50
4
5
75
120
288
Aluminium
FS 424/50x90
FS 424/50x90
FS 424
MSP
50
58
4
5
45
90
245
Aluminium
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NC.015.00.06600 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
NC.060.29.07500 - Gas Spring, Standard, medium size
Märkische Stanz-Partner
02.06.2020
FS 731/732 - Leader pin bushings with collar, steel
Märkische Stanz-Partner
02.06.2020
NC.88.00.019.0114 - Flange
Märkische Stanz-Partner
02.06.2020
FE 850 - Disk springs DIN 2093
Märkische Stanz-Partner
02.06.2020
FS 412 - Leader pins for large dies, DIN 9833
Märkische Stanz-Partner
31.08.2021
NC.015.00.20000 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
NC.020.00.02500 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
NC.040.00.04000...1 - Gas Spring, medium size
Märkische Stanz-Partner
02.06.2020
NC.88.00.032.0144 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.095.0402 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.038.0568 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.075.0236 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.095.0533 - Flange
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表