目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FS 398 - Mount disk with screw
Märkische Stanz-Partner
Führungssysteme
Powered by
CAD模型選擇
{msp/fuehrungssysteme/fs398.prj},{NB=FS 398/1x30-32},{CNSORDERNO=FS 398/1},{TYPE=FS 398},{COMPANY=MSP},{D1=30-32},{D=40},{K=6},{D2=8.5},{M=11},{M1=10 x 1.5},{M1X=10},{MAT=C. 40 Burnished},{INFO=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D1
Diameter
ⁿ/ₐ
D
Diameter
[mm]
K
Thickness
[mm]
D2
Diameter
[mm]
MAT
Material
ⁿ/ₐ
FS 398/1
FS 398/1
FS 398
MSP
19-20
25
6
8.5
C. 40 Burnished
FS 398/1
FS 398/1
FS 398
MSP
24-25
32
6
8.5
C. 40 Burnished
FS 398/1
FS 398/1
FS 398
MSP
30-32
40
6
8.5
C. 40 Burnished
FS 398/1
FS 398/1
FS 398
MSP
38-40
50
6
8.5
C. 40 Burnished
FS 398/1
FS 398/1
FS 398
MSP
48-50
60
6
8.5
C. 40 Burnished
FS 398/1
FS 398/1
FS 398
MSP
60-63
70
6
8.5
C. 40 Burnished
FS 398/1
FS 398/1
FS 398
MSP
80
93
12
12.5
C. 40 Burnished
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表