目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FS 357 - Leader pin bushings with collar, ball bearing, M-Line
Märkische Stanz-Partner
Führungssysteme
Powered by
CAD模型選擇
{msp/fuehrungssysteme/fs357.prj},{NB=FS357/32x42},{TYPE=FS357},{COMPANY=MSP},{BS3P=191},{D1=32},{D2=40},{D3=48},{D4=48},{D5=56},{D8=-},{D8X=0},{R=33,5},{RX=33.5},{L=42},{L2=30},{L3=12},{LG=56},{INFO=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
LG
[mm]
FS357/19x35
FS357/19x35
FS357
MSP
19
25
32
32
40
35
23
12
45
FS357/20x35
FS357/20x35
FS357
MSP
20
26
32
32
40
35
23
12
45
FS357/24x35
FS357/24x35
FS357
MSP
24
30
40
40
48
35
23
12
45
FS357/25x35
FS357/25x35
FS357
MSP
25
31
40
40
48
35
23
12
45
FS357/30x42
FS357/30x42
FS357
MSP
30
38
48
48
56
42
30
12
56
FS357/32x42
FS357/32x42
FS357
MSP
32
40
48
48
56
42
30
12
56
FS357/38x52
FS357/38x52
FS357
MSP
38
46
58
58
66
52
37
15
63
FS357/40x52
FS357/40x52
FS357
MSP
40
48
58
58
66
52
37
15
63
FS357/48x65
FS357/48x65
FS357
MSP
48
56
70
70
80
65
47
18
80
FS357/50x65
FS357/50x65
FS357
MSP
50
58
70
70
80
65
47
18
80
FS357/60x80
FS357/60x80
FS357
MSP
60
68
85
85
95
80
60
20
95
FS357/63x80
FS357/63x80
FS357
MSP
63
71
85
85
95
80
60
20
95
FS357/80x80
FS357/80x80
FS357
MSP
80
92
105
105
118
80
60
20
120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FS 395 - Holding clamps / Holding disks, M-Line
Märkische Stanz-Partner
02.06.2020
NC.015.00.06600 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
NC.060.29.07500 - Gas Spring, Standard, medium size
Märkische Stanz-Partner
02.06.2020
FS 325 - Ball cages, brass, M-Line
Märkische Stanz-Partner
02.06.2020
FS 353/358 - Leader pin bushings with collar, ball bearing, M-Line
Märkische Stanz-Partner
02.06.2020
FS 425 - Ball cages, brass
Märkische Stanz-Partner
02.06.2020
FS 330 RM - Leader pin bushings short-headed style
Märkische Stanz-Partner
02.06.2020
FS 320 - Leader pins, cylindrical, for press fitting, M-Line
Märkische Stanz-Partner
02.06.2020
FE830 - Spacers, ground
Märkische Stanz-Partner
02.06.2020
NC.88.00.038.0568 - Flange
Märkische Stanz-Partner
02.06.2020
FS 412 - Leader pins for large dies, DIN 9833
Märkische Stanz-Partner
31.08.2021
FS 424 RA - Mounting elements for ball cage FS 424
Märkische Stanz-Partner
02.06.2020
NC.010.00.00750 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
NC.028.00.00750...2 - Gas Spring, compact heightG1/8"
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表