目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FS 351/355 - Leader pin bushings with collar, steel/bronze, M-Line
Märkische Stanz-Partner
Führungssysteme
Powered by
CAD模型選擇
{msp/fuehrungssysteme/fs351_355.prj},{NB=FS351/63x116},{TYPE=FS351},{COMPANY=MSP},{BS3P=172},{D1=63},{D3=85},{D4=85},{D5=95},{D8=92},{D8X=92},{R=53},{RX=53.0},{M=-},{MX=0},{L=116},{L2=60},{L3=56},{INFO=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
D8
Diameter
[mm]
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
FS351/19x43
FS351/19x43
FS351
MSP
19
32
32
40
39
43
23
20
FS351/20x43
FS351/20x43
FS351
MSP
20
32
32
40
39
43
23
20
FS351/24x59
FS351/24x59
FS351
MSP
24
40
40
48
46
59
23
36
FS351/25x59
FS351/25x59
FS351
MSP
25
40
40
48
46
59
23
36
FS351/30x75
FS351/30x75
FS351
MSP
30
48
48
56
53
75
30
45
FS351/32x75
FS351/32x75
FS351
MSP
32
48
48
56
53
75
30
45
FS351/38x82
FS351/38x82
FS351
MSP
38
58
58
66
63
82
37
45
FS351/40x82
FS351/40x82
FS351
MSP
40
58
58
66
63
82
37
45
FS351/48x97
FS351/48x97
FS351
MSP
48
70
70
80
77
97
47
50
FS351/50x97
FS351/50x97
FS351
MSP
50
70
70
80
77
97
47
50
FS351/60x116
FS351/60x116
FS351
MSP
60
85
85
95
92
116
60
56
FS351/63x116
FS351/63x116
FS351
MSP
63
85
85
95
92
116
60
56
FS355/19x59
FS355/19x59
FS355
MSP
19
32
32
40
39
59
23
36
FS355/20x59
FS355/20x59
FS355
MSP
20
32
32
40
39
59
23
36
FS355/24x79
FS355/24x79
FS355
MSP
24
40
40
48
46
79
23
56
FS355/25x79
FS355/25x79
FS355
MSP
25
40
40
48
46
79
23
56
FS355/30x93
FS355/30x93
FS355
MSP
30
48
48
56
53
93
30
63
FS355/32x93
FS355/32x93
FS355
MSP
32
48
48
56
53
93
30
63
FS355/38x108
FS355/38x108
FS355
MSP
38
58
58
66
63
108
37
71
FS355/40x108
FS355/40x108
FS355
MSP
40
58
58
66
63
108
37
71
FS355/48x127
FS355/48x127
FS355
MSP
48
70
70
80
77
127
47
80
FS355/50x127
FS355/50x127
FS355
MSP
50
70
70
80
77
127
47
80
FS355/60x150
FS355/60x150
FS355
MSP
60
85
85
95
92
150
60
90
FS355/63x150
FS355/63x150
FS355
MSP
63
85
85
95
92
150
60
90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NC.060.29.07500 - Gas Spring, Standard, medium size
Märkische Stanz-Partner
02.06.2020
FE 837 SB - Compression springs, US color coded, Gold: heavy load springs
Märkische Stanz-Partner
02.06.2020
FE 834 BB - Compression springs, ISO 10243, Yellow: extra heavy load spring...
Märkische Stanz-Partner
31.08.2021
FE 836 MB - Compression springs, US color coded, Red: medium load springs
Märkische Stanz-Partner
02.06.2020
NC.015.00.06600 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
FS 331 - Leader pin bushings short-headed style
Märkische Stanz-Partner
02.06.2020
FS 419 - Quick-change leader pins with collar
Märkische Stanz-Partner
02.06.2020
FS 319 - Quick-change leader pins with collar, M-Line
Märkische Stanz-Partner
02.06.2020
NC.88.00.045.0320 - Flange
Märkische Stanz-Partner
02.06.2020
NC.061.10.00750 - Gas Spring, Delayed gas spring
Märkische Stanz-Partner
02.06.2020
NC.88.00.032.0402 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.045.0236 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.195.0236 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.120.0320 - Flange
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表