目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
SB - Self-braking single phase
Motovario
Electric motors
Powered by
CAD模型選擇
{motovario/motori_elettrici/motore_asmtab_sb.prj},{NB=SB080IC411B520019X40NOFMSNBRNOA006-STD1},{VERS=7},{VERS2=3},{TPOS=232.500},{BPSD=2},{BPSS=1},{SHRAV=78.000},{TIP=SB},{GRA=080},{TF=FM},{EXEX='B5','B5','B14','B14','B3','B3','B10','B10','B11','B11','B35','B35','B34','B34'},{PPATH=../parts/motore/../../motori_elettrici/../parts/motore/motore_sb_asmtpl.prj},{AE=137},{LB1=304},{V=78},{XA=150},{XB=50},{YA=100},{HEMS=134},{HEFM=129},{LEMS=23},{LEFM=22.5},{LDMS=238},{LDFM=237},{BISX1='NO','19X40'},{BISX2='NO','AT','19X40'},{AC1=158},{AD1=121.5},{D1=19},{E1=40},{F1=6},{FF1=M6x16},{GA1=21.5},{AX=125},{AAX=33.5},{ABX=153},{BX=100},{BBX=124},{RAF=IC411},{FC=B5},{FLA=200},{BIS=NO},{AF=S},{RF=NBR},{ACC=NO},{COP=A006},{SER=-},{CVE=STD},{MOR=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
GRA
Size
ⁿ/ₐ
ALB
Shaft (d*l)
ⁿ/ₐ
TF
Break type
ⁿ/ₐ
A
[mm]
AA
[mm]
AB
[mm]
AC
[mm]
AD
[mm]
B
[mm]
BB
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
FF
[mm]
GA
[mm]
HE
[mm]
H
[mm]
K
[mm]
KK
[mm]
LA
[mm]
LB
[mm]
LD
[mm]
LE
[mm]
M
[mm]
N
[mm]
P
[mm]
S
[mm]
SB063IC411B514011X23NOFMS...
063
11X23
Direct current FM
-
-
-
121
103.5
-
-
-
11
23
4
M4x10
12.5
96
-
-
-
9.5
246
192
17.5
115
95
140
9
SB071IC411B516014X30NOFMS...
071
14X30
Direct current FM
-
-
-
139
112
-
-
-
14
30
5
M5x12.5
16
101.5
-
-
-
10
273
214
19
130
110
160
9.5
SB080IC411B520019X40NOFMS...
080
19X40
Direct current FM
-
-
-
158
121.5
-
-
-
19
40
6
M6x16
21.5
129
-
-
-
12
304
237
22.5
165
130
200
11
SB090SIC411B520024X50NOFM...
090S
24X50
Direct current FM
-
-
-
173
129.5
-
-
-
24
50
8
M8x19
27
159.5
-
-
-
12
324.5
255
28
165
130
200
11
SB090LIC411B520024X50NOFM...
090L
24X50
Direct current FM
-
-
-
173
129.5
-
-
-
24
50
8
M8x19
27
159.5
-
-
-
12
349.5
279
27.5
165
130
200
11
SB100IC411B525028X60NOFMS...
100
28X60
Direct current FM
-
-
-
191
138.5
-
-
-
28
60
8
M10x22
31
159.5
-
-
-
15
389.5
307
27.5
215
180
250
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
T - Electric Motor Three phase series
Motovario
19.06.2023
TB - Electric Motor Self-braking three-phase series
Motovario
19.06.2023
D - Electric Motor Double polarity three phase series
Motovario
19.06.2023
DB - trifase doppia polarita autofrenante
Motovario
19.06.2023
NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
Motovario
15.03.2023
S - Electric Motor Single phase series
Motovario
19.06.2023
HS - Electric Motor High starting torque single phase with electric switch ...
Motovario
19.06.2023
Pilots - Centry Covers
Centryco
01.10.2008
MSQT - Mini type union tee
CHELIC
10.07.2020
Cable-Plug B12, Bayonet, D-coded, 4Pol, pin, 100°
GIMOTA
09.11.2023
SuperKat Series - Anti-Flat -Spotting Shopping Cart Caster
Colson Group
10.05.2023
KasterKat Series - Premium Shopping Cart Caster
Colson Group
10.05.2023
SQEG - Branch tee pressure gauge fitting
CHELIC
10.07.2020
MSQB - Rounded straight (Male)
CHELIC
10.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表