RG Diameter 16 mm spring - Round series springs
Mollificio Bordignon
Metric catalogue
Round series
Round series
RG
Powered by
CAD模型選擇
{mollificiobordignon/metric/round_series/round_series/rg/rg_16.prj},{NB=RG16050},{CODE=RG16050},{D=16},{D1=8},{L0=51},{R=7.6},{S1=12.8},{F1=97},{S2=20.4},{F2=155},{WS=2.00},{SPB=100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Catalog number
ⁿ/ₐ
D
Housing Ø
[mm]
D1
Rod Ø
[mm]
L0
Free lenght
[mm]
R
Rate
[N/mm]
S1
Stroke
[mm]
F1
Load
[N]
S2
Stroke
[mm]
F2
Load
[N]
WS
Wire section
[mm]
SPB
Springs per box
ⁿ/ₐ
RG16025
RG16025
16
8
25
17.9
6.3
113
10.0
179
2.00
100
RG16032
RG16032
16
8
32
13.5
8.0
108
12.8
173
2.00
100
RG16038
RG16038
16
8
38
10.5
9.5
100
15.2
160
2.00
100
RG16045
RG16045
16
8
44
8.8
11.0
97
17.6
155
2.00
100
RG16050
RG16050
16
8
51
7.6
12.8
97
20.4
155
2.00
100
RG16065
RG16065
16
8
64
5.9
16.0
94
25.6
151
2.00
50
RG16075
RG16075
16
8
76
4.8
19.0
91
30.4
146
2.00
50
RG16090
RG16090
16
8
89
4.0
22.3
89
35.6
142
2.00
50
RG16101
RG16101
16
8
102
3.5
25.5
89
40.8
143
2.00
50
RG16303
RG16303
16
8
305
1.1
76.3
84
122.0
134
2.00
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表