3S Diameter 16 mm spring - Heavy load spring
Mollificio Bordignon
Metric catalogue
ISO Springs
ISO 10243
3S
Powered by
CAD模型選擇
{mollificiobordignon/metric/iso_springs/iso_10243/3s/3s_16.prj},{NB=3S16050},{CODE=3S16050},{D=16},{D1=8},{L0=51},{R=37.1},{S1=10.2},{F1=378},{S2=15.3},{F2=568},{B=3.00},{H=2.40},{SPB=100},{RWS=0.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Catalog number
ⁿ/ₐ
D
Housing Ø
[mm]
D1
Rod Ø
[mm]
L0
Free lenght
[mm]
R
Rate
[N/mm]
S1
Stroke for optimum life 20% L0
[mm]
F1
Load for optimum life 20% L0
[N]
S2
Stroke for long life 30% L0
[mm]
F2
Load for long life 30% L0
[N]
B
Wire section
[mm]
H
Wire section
[mm]
SPB
Springs per box
ⁿ/ₐ
3S16025
3S16025
16
8
25
75.7
5.0
379
7.5
568
3.00
2.40
100
3S16032
3S16032
16
8
32
60.2
6.4
385
9.6
578
3.00
2.40
100
3S16038
3S16038
16
8
38
50.8
7.6
386
11.4
579
3.00
2.40
100
3S16045
3S16045
16
8
44
42.8
8.8
377
13.2
565
3.00
2.40
100
3S16050
3S16050
16
8
51
37.1
10.2
378
15.3
568
3.00
2.40
100
3S16065
3S16065
16
8
64
30.3
12.8
388
19.2
582
3.00
2.40
50
3S16075
3S16075
16
8
76
25.8
15.2
392
22.8
588
3.00
2.40
50
3S16090
3S16090
16
8
89
21.7
17.8
386
26.7
579
3.00
2.40
50
3S16101
3S16101
16
8
102
18.9
20.4
386
30.6
578
3.00
2.40
50
3S16115
3S16115
16
8
115
17.0
23.0
391
34.5
587
3.00
2.40
50
3S16303
3S16303
16
8
305
6.3
61.0
384
91.5
576
3.00
2.40
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1S Diameter 16 mm spring - Light load springs
Mollificio Bordignon
02.04.2024
VL Ø 16 - Extra light load
Berger Tools
18.06.2020
System compression springs DIN / ISO 10243, Identification color silver - S...
Tecnorm
09.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表