1S Diameter 32 mm spring - Light load springs
Mollificio Bordignon
Metric catalogue
ISO Springs
ISO 10243
1S
Powered by
CAD模型選擇
{mollificiobordignon/metric/iso_springs/iso_10243/1s/1s_32.prj},{NB=1S32101},{CODE=1S32101},{D=32},{D1=16},{L0=102},{R=32.0},{S1=30.6},{F1=979},{S2=40.8},{F2=1306},{B=6.7},{H=3.3},{PBS=20},{RWS=0.350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Catalog number
ⁿ/ₐ
D
Housing Ø
[mm]
D1
Rod Ø
[mm]
L0
Free lenght
[mm]
R
Rate
[N/mm]
S1
Stroke for optimum life 30% L0
[mm]
F1
Load for optimum life 30% L0
[N]
S2
Stroke for long life 40% L0
[mm]
F2
Load for long life 40% L0
[N]
B
Wire section
[mm]
H
Wire section
[mm]
PBS
Springs per box
ⁿ/ₐ
1S32038
1S32038
32
16
38
98.0
11.4
1117
15.2
1490
6.7
3.3
20
1S32045
1S32045
32
16
44
79.5
13.2
1049
17.6
1399
6.7
3.3
20
1S32050
1S32050
32
16
51
67.0
15.3
1025
20.4
1367
6.7
3.3
20
1S32065
1S32065
32
16
64
53.0
19.2
1018
25.6
1357
6.7
3.3
20
1S32075
1S32075
32
16
76
44.0
22.8
1003
30.4
1338
6.7
3.3
20
1S32090
1S32090
32
16
89
37.2
26.7
993
35.6
1324
6.7
3.3
20
1S32101
1S32101
32
16
102
32.0
30.6
979
40.8
1306
6.7
3.3
20
1S32115
1S32115
32
16
115
29.0
34.5
1001
46.0
1334
6.7
3.3
10
1S32126
1S32126
32
16
127
25.0
38.1
953
50.8
1270
6.7
3.3
10
1S32140
1S32140
32
16
139
23.0
41.7
959
55.6
1279
6.7
3.3
10
1S32151
1S32151
32
16
152
21.5
45.6
980
60.8
1307
6.7
3.3
10
1S32176
1S32176
32
16
178
18.2
53.4
972
71.2
1296
6.7
3.3
10
1S32202
1S32202
32
16
203
15.8
60.9
962
81.2
1283
6.7
3.3
10
1S32252
1S32252
32
16
254
12.5
76.2
953
101.6
1270
6.7
3.3
5
1S32303
1S32303
32
16
305
10.3
91.5
942
122.0
1257
6.7
3.3
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表