1S Diameter 25 mm spring - Light load springs
Mollificio Bordignon
Metric catalogue
ISO Springs
ISO 10243
1S
Powered by
CAD模型選擇
{mollificiobordignon/metric/iso_springs/iso_10243/1s/1s_25.prj},{NB=1S26090},{CODE=1S26090},{D=25},{D1=12.5},{L0=89},{R=24.0},{S1=26.7},{F1=641},{S2=35.6},{F2=854},{B=5.3},{H=2.7},{PBS=20},{RWS=0.280}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Catalog number
ⁿ/ₐ
D
Housing Ø
[mm]
D1
Rod Ø
[mm]
L0
Free lenght
[mm]
R
Rate
[N/mm]
S1
Stroke for optimum life 30% L0
[mm]
F1
Load for optimum life 30% L0
[N]
S2
Stroke for long life 40% L0
[mm]
F2
Load for long life 40% L0
[N]
B
Wire section
[mm]
H
Wire section
[mm]
PBS
Springs per box
ⁿ/ₐ
1S26025
1S26025
25
12.5
25
105.0
7.5
788
10.0
1050
5.3
2.7
100
1S26032
1S26032
25
12.5
32
80.3
9.6
771
12.8
1028
5.3
2.7
50
1S26038
1S26038
25
12.5
38
62.0
11.4
707
15.2
942
5.3
2.7
50
1S26045
1S26045
25
12.5
44
52.9
13.2
698
17.6
931
5.3
2.7
50
1S26050
1S26050
25
12.5
51
44.0
15.3
673
20.4
898
5.3
2.7
50
1S26065
1S26065
25
12.5
64
35.2
19.2
676
25.6
901
5.3
2.7
50
1S26075
1S26075
25
12.5
76
28.0
22.8
638
30.4
851
5.3
2.7
20
1S26090
1S26090
25
12.5
89
24.0
26.7
641
35.6
854
5.3
2.7
20
1S26101
1S26101
25
12.5
102
21.1
30.6
646
40.8
861
5.3
2.7
20
1S26115
1S26115
25
12.5
115
18.7
34.5
645
46.0
860
5.3
2.7
20
1S26126
1S26126
25
12.5
127
16.7
38.1
636
50.8
848
5.3
2.7
10
1S26140
1S26140
25
12.5
139
15.3
41.7
638
55.6
851
5.3
2.7
10
1S26151
1S26151
25
12.5
152
14.0
45.6
638
60.8
851
5.3
2.7
10
1S26176
1S26176
25
12.5
178
12.5
53.4
668
71.2
890
5.3
2.7
10
1S26202
1S26202
25
12.5
203
10.4
60.9
633
81.2
844
5.3
2.7
10
1S26303
1S26303
25
12.5
305
7.0
91.5
641
122.0
854
5.3
2.7
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表