1L Diameter 1/2 spring - Extra light load springs
Mollificio Bordignon
Inches catalogue
ISO Springs
Mollificio Bordignon
1L
Powered by
CAD模型選擇
{mollificiobordignon/inch/iso_springs/mollificio_bordignon/1l/inch_1l_1_2.prj},{NB=1L13050INCH},{CODE=1L13050},{D=1/2},{D1=9/32},{L0=2},{R=4.28},{S1=0.70},{F1=30.1},{S2=1.00},{F2=42.90},{B=0.10},{H=0.05},{SPB=100},{RWS=0.006}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Catalog number
ⁿ/ₐ
D
Housing Ø
[Inch]
D1
Rod Ø
[Inch]
L0
Free lenght
[Inch]
R
Rate
[lbs/0.1 in]
S1
Stroke for optimum life 35% L0
[Inch]
F1
Load for optimum life 35% L0
[lbs.]
S2
Stroke for long life 50% L0
[Inch]
F2
Load for long life 50% L0
[lbs.]
B
Wire section
[Inch]
H
Wire section
[Inch]
SPB
Springs per box
ⁿ/ₐ
1L13025INCH
1L13025
1/2
9/32
1
8.85
0.35
30.6
0.49
43.60
0.10
0.05
100
1L13032INCH
1L13032
1/2
9/32
1 1/4
6.97
0.44
30.8
0.63
43.80
0.10
0.05
100
1L13038INCH
1L13038
1/2
9/32
1 1/2
5.88
0.52
30.8
0.75
44.10
0.10
0.05
100
1L13045INCH
1L13045
1/2
9/32
1 3/4
4.97
0.61
30.1
0.87
42.90
0.10
0.05
100
1L13050INCH
1L13050
1/2
9/32
2
4.28
0.70
30.1
1.00
42.90
0.10
0.05
100
1L13065INCH
1L13065
1/2
9/32
2 1/2
3.31
0.88
29.2
1.26
41.80
0.10
0.05
50
1L13075INCH
1L13075
1/2
9/32
3
2.68
1.05
28.1
1.50
40.20
0.10
0.05
50
1L13090INCH
1L13090
1/2
9/32
3 1/2
2.34
1.23
28.8
1.75
40.90
0.10
0.05
50
1L13101INCH
1L13101
1/2
9/32
4
2.06
1.41
29.0
2.01
41.40
0.10
0.05
50
1L13303INCH
1L13303
1/2
9/32
12
0.69
4.20
28.8
6.00
41.10
0.10
0.05
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表