71439
Molex
PCB Receptacles
1.00mm
1.00mm Mezzanine (IEEE 1386)
Powered by
CAD模型選擇
{molex/pcb_receptacles/1_00mm/12e00mm_mezzanine_ieee_1386/71439.prj},{NB=714391464},{SHA256=bLy+XnmVloc6BHnu0l2AyOk+R6ZsyOxV6PfNP5D7D9w=},{INAME=00014__714391464},{PN=714391464},{DESC=1.00mm Mezz (IEEE 1386) Receptacle, Surface Mount, Dual Row, Vertical Stacking, Embossed Tape on Reel, 0.76µm Gold (Au), 64 Circuits Pick and Place Cap},{CIRCUITS=64},{CURRENT=1.0},{MATERIAL=Gold},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Surface Mount}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
714390164
714390164
1.00mm Mezz (IEEE 1386) R...
64
1.0
Gold
2
Vertical
Surface Mount
714390264
714390264
1.00mm Mezz (IEEE 1386) R...
64
1.0
Gold
2
Vertical
Surface Mount
714390364
714390364
1.00mm Mezz (IEEE 1386) R...
64
1.0
Gold
2
Vertical
Surface Mount
714390464
714390464
1.00mm Mezz (IEEE 1386) R...
64
1.0
Gold
2
Vertical
Surface Mount
714390564
714390564
1.00mm Mezz (IEEE 1386) R...
64
1.0
Gold
2
Vertical
Surface Mount
714390764
714390764
1.00mm Mezz (IEEE 1386) R...
64
1.0
Gold
2
Vertical
Surface Mount
714390864
714390864
1.00mm Mezz (IEEE 1386) R...
64
1.0
Gold
2
Vertical
Surface Mount
714390964
714390964
1.00mm Mezz (IEEE 1386) R...
64
1.0
Gold
2
Vertical
Surface Mount
714391164
714391164
1.00mm Mezz (IEEE 1386) R...
64
1.0
Gold
2
Vertical
Surface Mount
714391364
714391364
1.00mm Mezz (IEEE 1386) R...
64
1.0
Gold
2
Vertical
Surface Mount
714391464
714391464
1.00mm Mezz (IEEE 1386) R...
64
1.0
Gold
2
Vertical
Surface Mount
714391564
714391564
1.00mm Mezz (IEEE 1386) R...
64
1.0
Gold
2
Vertical
Surface Mount
714391864
714391864
1.00mm Mezz (IEEE 1386) R...
64
1.0
Gold
2
Vertical
Surface Mount
714392164
714392164
1.00mm Mezz (IEEE 1386) R...
64
1.0
Gold
2
Vertical
Surface Mount
714392464
714392464
1.00mm Mezz (IEEE 1386) R...
64
1.0
Gold
2
Vertical
Surface Mount
714392864
714392864
1.00mm Mezz (IEEE 1386) R...
64
1.0
Gold
2
Vertical
Surface Mount
714393164
714393164
1.00mm Mezz (IEEE 1386) R...
64
1.0
Gold
2
Vertical
Surface Mount
714393264
714393264
1.00mm Mezz (IEEE 1386) R...
64
1.0
Gold
2
Vertical
Surface Mount
714393364
714393364
1.00mm Mezz (IEEE 1386) R...
64
1.0
Gold
2
Vertical
Surface Mount
714393464
714393464
1.00mm Mezz (IEEE 1386) R...
64
1.0
Gold
2
Vertical
Surface Mount
714393564
714393564
1.00mm Mezz (IEEE 1386) R...
64
1.0
Gold
2
Vertical
Surface Mount
714393764
714393764
1.00mm Mezz (IEEE 1386) R...
64
1.0
Gold
2
Vertical
Surface Mount
714393864
714393864
1.00mm Mezz (IEEE 1386) R...
64
1.0
Gold
2
Vertical
Surface Mount
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
71436
Molex
12.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表