204927
Molex
PCB Receptacles
0.40mm
SlimStack
Powered by
CAD模型選擇
{molex/pcb_receptacles/0_40mm/slimstack/204927.prj},{NB=2049270301},{PN=2049270301},{DESC=SlimStack Board-to-Board Receptacle, 0.40mm Pitch, FSB3 Floating Series, 3.00mm Mated Height, 3.20mm Mated Width, 30 Circuits},{CIRCUITS=30},{CURRENT=0.4},{MATERIAL=Gold},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Surface Mount},{DEFAULTSORTATTR=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
2049270201
2049270201
SlimStack Board-to-Board ...
20
0.3
Gold
2
Vertical
Surface Mount
2049270301
2049270301
SlimStack Board-to-Board ...
30
0.4
Gold
2
Vertical
Surface Mount
2049270401
2049270401
SlimStack Board-to-Board ...
40
0.5
Gold
2
Vertical
Surface Mount
2049270501
2049270501
SlimStack Board-to-Board ...
50
0.6
Gold
2
Vertical
Surface Mount
2049270601
2049270601
SlimStack Board-to-Board ...
60
0.7
Gold
2
Vertical
Surface Mount
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表